登录 或 注册 在线订购产品
您的购物车为空。
小计:$0
按以下类别浏览产品:
The Product Specifier is the fastest resource to determine the right coupling for your application. Select the appropriate options from the drop-down menus in the Product Specifier fields to find the couplings suitable to your project requirements. Or, tell us your challenges and an expert engineer will help you find the best approach to address them with CPC connector products.
We've made it easy to download CAD modeling resources. Watch here.
Log in or register to download CAD drawings.
If you have trouble accessing this form, click here.
CPC 使用您在此处提供的信息来对您的请求作出响应。我们还会使用这些信息来编制未来有关我们产品和公司新闻的通信内容。 您可以随时选择完善您的偏好或取消订阅(“退出”)。
Have questions making the connection?
5 results | Show all results for Mating Parts
IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, acetal
IdentiQuik Snap-in 38mm Valved Cap with RFID
IdentiQuik 38mm Valved Threaded Cap with RFID, polypropylene
IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, polypropylene
IdentiQuik 38mm Valved Threaded Cap with RFID, acetal
11 results
1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
Tee Fitting, 1/16 HB X 1/16 HB X 1/16 HB, Purple Tint Polycarbonate
Straight Fitting, 1/4 NPT X 1/4 HB, White Nylon
Tee Fitting, 3/32 HB X 3/32 HB X 3/32 HB, White Nylon
Tee Fitting, 1/16 HB X 1/16 HB X 1/16 HB, Black Nylon
Tee Fitting, 1/16 HB x 1/16 HB x 1/16 HB, Natural PVDF
Straight Fitting, Tapered 10-32 x 1/16 HB, Natural PVDF
Tee Fitting, 3/32 HB X 3/32 HB X 3/32 HB, Black Nylon
Tee Fitting, 3/16 HB X 3/16 HB X 3/16 HB, White Nylon
Straight Fitting, tapered 10-32 X 1/16 HB, White Nylon
Luer Fitting, male slip luer X 5/32 HB, White Nylon