材质
压力范围
安装选项
终端尺寸
是否带截止阀?
消毒
终端类型
密封圈选项
配备RFID功能?

DTLD

See DTLD Products

The 1/4" flow DTLD Series dual flow couplings provide a unique thumb latch with independent or simultaneous connections of loose tube sets. Made from ABS thermoplastic, the DTLD Series valved couplings ensures when connecting one insert, the second insert is prevented from disconnecting. One-hand operation makes the DTLD Series the choice for simple, independent connections of dual port connections. The DTLD Series is compatible with all PLC, PLC12 and LC Series Inserts. 

产品资源和下载

Features Benefits
Single thumb latch Minimizes inadvertent latch activation
Latch always in position to accept insert Ensures leak-free operation
Compact, modular design Fits well in the hand and is easy to wipe down
Independent quick connections Requires minimal manual dexterity

规格和 CV 值

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 20 psi, 1.38 bar
Temperature: 32°F to 120°F (0°C to 48°C)

Materials

Main components ABS
Thumb Latch and Retainer: Acetal
Internal insert valve: Polypropylene
Springs: 316 Stainless steel
O-rings: Buna-N
Compliance REACH und RoHS
Internal body valve: Acetal

Other

Color: White with blue latch
Molded Black with gray latch
Tubing sizes: 1/4" to 3/8" ID, 6.4mm to 9.5mm ID

Cv值

Cv 0.63 (9.13) max
Cv 0.42 (6.09) max
Cv值是以每分钟加仑及 psi显示,至于括号中则显示每分钟公升及巴
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

/

Filters

No available filters

DTLD17004

DTLD17004

1/4" Dual Hose Barb, Valved, In-line Coupling Body

DTLD17006

DTLD17006

3/8" Dual Hose Barb, Valved, In-line Coupling Body

PLCD2200406

PLCD2200406

1/4" Hose Barb, Valved, In-line Coupling Insert

PLCD2200606

PLCD2200606

3/8" Hose Barb, Valved, In-line Coupling Insert