材质
压力范围
安装选项
终端尺寸
是否带截止阀?
消毒
终端类型
密封圈选项
配备RFID功能?

NSH

See NSH Products

NSH Series couplings are general purpose versions of CPC's pressure-balanced, non-spill, ChemQuik® CQG couplings. Molded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance and exceptionally high flow capacity, allowing instant disconnects (and reconnects), even under pressure. The non-spill design of the polypropylene NSH coupling virtually eliminates spills, minimizes downtime and enhances operator safety in a very low cost package. 

产品资源和下载

Features Benefits

Non-spill design

Ultimate protection from chemicals and fumes

Pressure-balanced design         Failsafe disconnect, even under pressure; easy to reconnect at high pressure
Springless flow path design     Eliminates source of metallic contaminants

Optional color coding    

Helps prevent accidental misconnects

规格和 CV 值

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: 32°F to 120°F (0°C to 49°C)
Flow capacity: Cv~3.0

Materials

Main components and valves: Glass-filled polypropylene
O-rings: EPDM
Panel Mount seal: EPDM
Optional seal materials: FKM
Springs (non-wetted): 316 Stainless steel
Compression nut, gripper, ferrule: White polypropylene
Lubricants: Krytox® PFPE (inert)
Panel Mount Nut: HDPE
Panel mount adapter: HDPE

Other

Optional colors: Red or blue thumb latch and insert tip
Tubing range: 3/8" to 3/4", 9.5mm to 19mm
Compression Termination: Tubing specifications 3/8" OD or 1/2" OD +0.010/-0.000
Spillage: <0.10 cc per disconnect
Inclusion: 0.03 cc per disconnect
*Patent protected
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

/

Filters

No available filters

NSHD17006

NSHD17006

3/8 Hose Barb Valved In-Line Coupling Body

NSHD17008

NSHD17008

1/2 Hose Barb Valved In-Line Coupling Body

NSHD17010

NSHD17010

5/8 Hose Barb Valved In-Line Coupling Body

NSHD17012

NSHD17012

3/4 Hose Barb Valved In-Line Coupling Body

NSHD20006

NSHD20006

3/8 JACO Valved In-Line Coupling Insert

NSHD20008

NSHD20008

1/2 JACO Valved In-Line Coupling Insert

NSHD22006

NSHD22006

3/8 Hose Barb Valved In-Line Coupling Insert

NSHD22008

NSHD22008

1/2 Hose Barb Valved In-Line Coupling Insert

NSHD22010

NSHD22010

5/8 Hose Barb Valved In-Line Coupling Insert

NSHD22012

NSHD22012

3/4 Hose Barb Valved In-Line Coupling Insert

NSHD24008

NSHD24008

1/2 MNPT Valved In-Line Coupling Insert

NSHD26006

NSHD26006

3/8 FNPT Valved In-Line Coupling Insert

1800700

1800700

Dust Cap Coupling Body & Coupling Insert (NSH/CHG) (ChemQuik)