General Purpose
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Multiline Fluid Connector

View Multiline Products

Easily connect two, six or even ten separate flow paths with one coupling using CPC multiline fluid connectors. These efficient solutions ensure correct line orientation and come with a variety of terminations, materials and latching options to maximize design flexibility. Multiline fluid connectors from CPC work in harmony to decrease the incidence of misconnections and tidy-up unsightly tangles of tubing.

Product Lines

Features of CPC Multiline Fluid Connectors

  • Icon Slide latch for simple and secure quick connects and disconnects for up to ten separate fluid and electrical lines
  • Icon Single point for bundling lines in one place for a visually pleasing and space-saving solution
  • Icon Available with valves on the body for in-panel mount or in-line configurations
  • Icon Options for dual fluid lines to be connected simultaneously or independently
  • Icon Tubing orientation is ensured by keying the coupling body and insert
  • Icon Different fluids and tubing sizes can be accommodated with acetal or polypropylene options in various sizes
  • Icon Optimal flow to size ratio for superior performance
Error Showing Content - please login as admin for details.
Error Showing Content - please login as admin for details.
Error Showing Content - please login as admin for details.
Error Showing Content - please login as admin for details.