Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

AseptiQuik® X

See AseptiQuik® X Products

AseptiQuik® X large format 1" connectors provide quick and easy sterile connections for high flow applications, even in non-sterile environments. AseptiQuik X's “TWIST-PULL-TWIST” design enables users to quickly transfer large volumes of media easily with less risk of operator error. The connector's robust design provides reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers can now make 1” sterile connections with the quality and market availability they expect from the leader in single-use connection technology.

Assets & Downloads

Features Benefits
TWIST-PULL-TWIST Design Intuitive  three-step connection process reduces risk of operator error
Membrane Pull Tabs Ensure simultaneous and secure removal of both membranes
Robust Construction Repeatable and reliable performance with no additional hardware required
Integrated Lock Ring Secures final connection preventing disassembly
CPC Click Audible confirmation of completed assembly steps

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Up to 60 psi, 4.1 bar
Temperature: 39°F to 104°F (4°C to 40°C)
Typical Flow Rate: Cv~14.4 max

Materials

Main Components: Polycarbonate (white)
Lock Ring: Polycarbonate, PVDF (blue)
Pull Tabs: Polycarbonate (blue, standard version), USP Class VI, ADCF
Polycarbonate (white, HT version), USP Class VI, ADCF
Caps: Polypropylene (clear), USP Class VI, ADCF
Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
Membrane: Polyethylene (standard version), USP Class VI, ADCF
Hydrophobic polyethersulfone (HT version), USP Class VI

Sterilization

Gamma: Up to 50kGy irradiation
AutoClave: High Temp (HT) Version: Up to 266°F (130°C) for 30 minutes

Other

Termination Size: 3/4" and 1" ID hose barb (19.0mm and 25.4mm), 1-1/2"

Cv Value

Cv~14.4 max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Validation Reports

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

Extractables Reports

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

Products

/

Filters

No available filters

Bodies

AQX17012HT

AQX17012HT

3/4 Hose Barb AseptiQuik X Body, High Temperature

AQX17016HT

AQX17016HT

1 Hose Barb AseptiQuik X Body, High Temperature

AQX33024HT

AQX33024HT

1-1/2 Sanitary AseptiQuik X Body, High Temperature

Inserts

AQX22012HT

AQX22012HT

3/4 Hose Barb AseptiQuik X Insert, High Temperature

AQX22016HT

AQX22016HT

1 Hose Barb AseptiQuik Insert, High Temperature

AQX44024

AQX44024

1-1/2 Sanitary AseptiQuik X Insert

AQX44024HT

AQX44024HT

1-1/2 Sanitary AseptiQuik X Insert, High Temperature