Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Puncture Seal

See Puncture Seal Products

The Puncture Seal dispensing system provides clean and safe liquid dispensing from bag-in-box (BIB) or other types of flexible packaging. The system consists of a Puncture Seal closure cap and a specially designed quick disconnect coupling body.

The closure makes a positive thread or snap-in seal with a 38mm fitment neck. The Puncture Seal coupling body automatically breaks the membrane seal on the closure cap when connected. To switch to a new container, simply depress the CPC thumb latch to disconnect the system and then connect the Puncture Seal coupling body to a fresh container.

Assets & Downloads

Features Benefits
Puncture Seal coupling Easily breaks the Puncture Seal
membrane
Polypropylene and polyethylene materials
Greater chemical resistance
Puncture Seal membrane Eliminates shipping caps and o-rings
CPC thumb latch One-hand connection and disconnection

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psi
Temperature: 32°F to 160°F continuous, 0°C to 71°C continuous

Materials

Main components and valves: Polypropylene
38mm closure: Polyethylene (LDPE)
Thumb latch: Stainless steel
Valve spring: 316 Stainless steel
External spring and pin: Stainless steel
O-rings: EPDM
Closure size: SP-400 38mm

Cv Value

Cv~ .95 (13.7)
Cv~ .75 (10.8)
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
NOTE: Contact CPC for pressure and temperature ratings on closure cap.
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

/

Filters

No available filters

Bodies

Edit List Contents dropdown icon
PS1700412

PS1700412

1/4 Hose Barb Non-Valved In-Line Coupling Body - NSF

PS1700612

PS1700612

3/8 Hose Barb Non-Valved In-Line Coupling Body - NSF

PSD1700412

PSD1700412

1/4 Hose Barb Valved In-Line Coupling Body - NSF

PSD1700612

PSD1700612

3/8 Hose Barb Valved In-Line Coupling Body - NSF

Bag Closures

Edit List Contents dropdown icon
496200

496200

Puncture Seal Bag Closure (PSC)

PSC38MM

PSC38MM

38mm Thread On Puncture Seal Cap - NSF