Medical
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Connectors for Cosmetic Surgery Equipment

Cosmetic Laser Equipment Has a Strong Impact on Dermatology

Cosmetic laser equipment allows high-demand aesthetic treatments to be done by dermatology practices. For clients who don't want to undergo invasive surgery, there are many non-invasice options, with little or no recovery times, using a wide variety of cosmetic laser devices. However, if the cosmetic laser equipment goes down, treatments must be rescheduled which can be a major hit to client satisfaction—not to mention revenue.

Non-Surgical Cosmetic Procedures Use CPC Quick Disconnect Couplings

An increasing number of people look to enhance their natural physical features, look more youthful or improve physical skin issues—but without it being obvious they had cosmetic work done. The answer is non-invasive aesthetic procedures done with cosmetic laser devices that help improve appearance and self-confidence.

  • Tattoo removal
  • Excess fat removal
  • Anti-aging treatments
  • Skin tightening and resurfacing therapies
  • Pigmented skin blemish treatments
  • Vascular/dermal lesion reduction therapies

 

Non-Surgical Cosmetic Procedures Use CPC Quick Disconnect Couplings

Cosmetic Laser Equipment Design, Useability and Reliability with CPC

CPC’s collaboration with aesthetic medical equipment designers means we understand the challenges and requirements of cosmetic laser applications. We are familiar with issues that cosmetic laser equipment manufacturers frequently face ─ including ease of operation, small equipment footprints and handheld cooling techniques. CPC’s fluid handling experience and expertise has resulted in the continuing development of CPC quick disconnect couplings and hybrid connectors that enhance reliability for cosmetic laser equipment.

Enhance Cosmetic Laser Devices with CPC Hybrid Connectors

  • Simplifies connections that require power, signal, air or fluids with a single easy-to-use connector
  • Eliminates misconnections with one integrated connection point to help protect equipment
  • Customized for a wide range of cosmetic laser systems
  • Improves aesthetician user experience by keeping handhelds cool when in use
  • Makes the front panel of the laser system visually cleaner
Learn More About CPC Hybrid Connectors

CPC Helps Keep Cosmetic Surgery Equipment Simple & Safe for Aesthetician and Clients

Cosmetic surgery equipment usually requires an aesthetician to use a handheld device with a liquid loop to cool the handheld, electrical lines for power and potentially video lines. The CPC Hybrid Connector enables an integrated connection, making it easier for the aesthetician to change handhelds depending on the type of procedure and improving the overall design of the equipment.

Trusted Reliability

CPC quick connectors and couplings are purpose-built for cosmetic laser equipment. They help maintain the temperatures of handhelds and umbilicals allowing aestheticians to deliver the best skin treatment therapies to their clients. User-friendly, easy-to-use, ergonomic designs improve usability which minimizes training and eliminates misconnections.

Dependable Durability

Built for the non-stop demands of cosmetic laser applications, CPC quick connectors and disconnectors deliver optimized flowrates with excellent flow to size ratio for superior performance. CPC couplings feature a non-spill, closed-system design to ensure mess-free, drip-free disconnects necessary in dermatology office environments.

Overall Robustness

Meeting the diverse types of cosmetic laser equipment, CPC connectors come in an expanding variety of sizes, termination options and materials including high-performance polymers and metal. A broad range of configurations are available to meet cosmetic laser equipment requirements. All CPC connectors and couplings are rigorously tested ─ including materials testing, product testing and torture testing to failure ─ to meet product specifications.

Straightforward Serviceability

When cosmetic lasers need maintenance, it means potential revenue loss for dermatology offices. CPC’s break-away latch ensures intuitive and rapid disconnections. Designed to ease serviceability, CPC Hybrid Series Couplings eliminate the need for multiple connections and simplify the user interface between remote handhelds and the aesthetic equipment ensuring safer and quicker repair. CPC quick disconnect couplings feature space-conscious designs perfect for clinical office settings.

Connection Assurance

With a sleek body and ergonomically designed thumb latch, CPC connectors and couplings deliver single-handed operation. The audible CPC "click" assures that aestheticians and practitioners know when the fluid lines are connected.  CPC connectors' low force-to-connect make it simple to ensure a complete connection.

Assurance of Supply

CPC has a proven track record of providing cosmetic laser equipment that meets difficult specifications and quality requirements through having a strong supply assurance program. The program includes control of the manufacturing process from raw materials to final product manufacturing. Investments in extra capacity and redundant manufacturing ensure capacity when it’s needed. Medical customers have confidence in CPC’s ability to fulfill demand and a track record of accurate lead times, and most importantly, by sound supply chain management.