General Purpose
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Printing and Ink Tube Quick Connectors

Speed, efficiency and cleanliness are the cornerstones of a successful printing system. The right printing and ink tube quick connectors help meet efficiency goals by having broad chemical compatibility and an ergonomic, spill-proof design. For companies seeking solutions that minimize contaminants and mess while reducing downtime and line purges  — CPC can help.

Systems Supported by CPC Printing Quick Connectors

  • Labeling equipment 
  • Wide format printing 
  • High speed digital printers
  • Carton coding printers
  • Barcode printers
  • Mail postage printers

BROWSE OUR SELECTION OF NON-SPILL CONNECTORS

Introducing the new DF2 (DripFree™) Series

Discover the innovative DripFree™ quick disconnect with a 1/8” lubrication-free flow path.  

Easy to use, chemically compatible with today’s inks, and designed to avoid spillage and air inclusion.

Available to purchase early 2026.

Request a Sample

Cleaner, Safer, More Efficient Ink Delivery

Our non-spill quick connectors are built with common printing and ink tube application challenges in mind. No matter the type of ink, these connectors keep it within a closed system that allows for ergonomic disconnection under pressure — featuring the audible CPC "click". Built in a wide range of sizes and configurations for a broad variety of applications, these chemically resistant printing quick connectors prevent downtime-inducing spills with every disconnection.

RFID-Enabled IdentiQuik® Quick Connectors Ensure Printing Precision

From verifying date codes and color codes, to inventory control and management, CPC IdentiQuik couplings not only transfer ink, but critical information like device type, connected media, line connection status and fluid and product data. These ink tube quick connectors enhance printing and ink management, tracking consumable media and preventing operator errors.

7 Benefits of CPC Printing and Ink Tube Quick Connectors

  • Provides easy access to change ink supply and print heads 
  • Allows secure, single-handed operation with easy-to-use thumb latch
  • Requires no tools for connecting and disconnecting tubing to the ink delivery system 
  • Avoids messy ink spillage when the coupler is disconnected
  • Prevents ink from coming in contact with users or equipment components
  • Improves serviceability of the printheads and ink supply system
  • Reduced air inclusion or trapped air to help maintain high quality printing