AseptiQuik STC

    See AseptiQuik STC Products

    AseptiQuik® STC Connectors integrate the AseptiQuik sterile connector and the Steam-Thru® II SIP connector, giving manufacturers flexibility between hybrid stainless steel and single-use processing equipment. The AseptiQuik STC connector combines either an AseptiQuik G, AseptiQuik S or AseptiQuik C sterile connector with a Steam-Thru II connection that can be mounted directly to stainless steel processing equipment via a sanitary termination. AseptiQuik STC connectors utilizing an AseptiQuik G or S sterile connector offer a genderless design, simplifying system integration at the aseptic connector end. AseptiQuik STC connectors utilizing an AseptiQuik C sterile connector allow system designers to incorporate a keyed female-to-male connection at the aseptic connector end.

    The union of the two connectors into a single unit through a sanitary clamp allows an AseptiQuik sterile connection to be steamed on to stainless equipment via SIP. After the SIP cycle, a wide range of single-use systems can be connected. The SIP process can be done in advance allowing a quick and easy sterile connection to the AseptiQuik half without having to wait 30-60 minutes for SIP prior to harvest.

    Assets & Downloads

    Features Benefits
    AseptiQuik design Innovative three-step connection process reduces risk of operator error
    Genderless Design Eases integration of single-use systems with universal mating between AseptiQuik G Connectors
    Robust Construction Repeatable and reliable performance with no additional hardware required
    Patented Steam Valve Design Allows sterile connection and disconnection to stainless equipment and permits a high media flow rate.
    Sanitary Interface Between the Two Connectors More secure connection than tubing with cable ties
    CPC Click

    Audible confirmation of assembly steps

    Market Availability Open access through multiple supply chain partners

    Specifications & Cv Value

    Operating Conditions (Fluid Transfer)

    Steam Position
    Temperature: 39°F to 104°F (4°C to 40°C)
    Pressure: Up to 35 psi, 2.4 bar (Steam-Thru II)
    Flow Position
    Temperature: 39°F to 104°F (4°C to 40°C)
    Pressure: Vacuum to 20 psi, 1.4 bar

    Sterilization

    Full Connector Assembly (Choose 1)
    Gamma: Up to 50 kGy irradiation
    Autoclave: Up to 265°F (129°C) for a total of 60 minutes
    Steam-In-Place (SIP)
    Steam-Thru II: Up to 275°F/135°C (up to ~31psig) for 60 minutes
    Note: Steam pressures are estimated based upon information in Steam Tables found in literature

    Termination Sizes

    Sizes: ¾" and 1 ½" sanitary

    Materials

    Main Components: AseptiQuik - Polycarbonate (white), USP Class VI
    Steam-Thru II - Polysulfone (amber tint), USP Class VI
    Seals: Silicone (clear), platinum-cured, USP Class VI
    Pull Tabs: Polycarbonate (blue, standard version), USP Class VI
    Polycarbonate (white, HT version), USP Class VI
    Caps: Polypropylene (clear), USP Class VI
    Membrane: Polyethylene (standard version), USP Class VI
    Hydrophobic polyethersulfone (HT versions), USP Class VI
    Clamp: Nylon 66 (white), USP Class VI
    Removable Sleeve: Polycarbonate

    Cv Value

    AQS STCII CV Value 1-2
    AQG STCII CV Value 3-9
    AQC STCII CV Value 3-9
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.

    Products

    Filters