Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Steam-Thru® Connections

See Steam-Thru® Connections Products

Steam-Thru® Connections allow a quick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies. The single-use design saves time and money by eliminating unnecessary cleaning procedures and reducing validation burden associated with reusable components.

Assets & Downloads

Features Benefits
Innovative three-port design Allows a true steam-through SIP process which eliminates "dead legs" and the need for laminar
flow hoods
Patented valve design Allows sterile connection and disconnection and permits high media flow rate
Thumb latch/Tear-away sleeve Secures valve position, provides visual indicator of process stage
Industry standard terminations Speed connect to the process equipment and connect to popular sizes of flexible tubing
ADCF-free materials Meet BSE/TSE requirements

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Steam Position
Temperature: 39°F to 104°F (4°C to 40°C)
Pressure: Up to 30 psi, 2.1 bar (Steam-Thru)
Up to 35 psi, 2.4 bar (Steam-Thru II)
Flow Position
Temperature: 39°F to 104°F (4°C to 40°C)
Pressure: Vacuum to 20 psi, 1.4 bar

Sterilization

Full Connector Assembly (Choose 1)
Gamma: Up to 50 kGy irradiation
Autoclave: Up to 265°F (129°C) for a total of 60 minutes
Steam-In-Place (SIP)
Steam-Thru: Up to 266°F/130°C (up to ~24psig) for 60 minutes
Steam-Thru II: Up to 275°F/135°C (up to ~31psig) for 60 minutes
Note: Steam pressures are estimated based upon information in Steam Tables found in literature

Termination Sizes

Sizes: ½”; 3/8” hose barb; ¾” sanitary

Materials

Main Components: Polysulfone (amber tint), USP Class VI
Seals: Silicone (clear), platinum-cured, USP Class VI
Removable Sleeve: Polycarbonate

Cv Value

Cv~4.2 - 4.6 (Steam-Thru)
Cv~5.2 - 8.0 (Steam-Thru II)
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Validation Reports

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

Products

/

Filters

No available filters

Other

STC1700000

STC1700000

1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector

STC1700100

STC1700100

3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector

STC1700200

STC1700200

1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector

STC1700300

STC1700300

3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector

STC1700500

STC1700500

1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector

STC1700600

STC1700600

3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector

STC1700700

STC1700700

1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector

STC1700800

STC1700800

3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector

STC2020000

STC2020000

1/2 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector

STC2020100

STC2020100

3/8 Hose Barb x 3/4 x 3/4 Sanitary SIP Connector

STC2020200

STC2020200

1/2 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector

STC2020300

STC2020300

3/8 Hose Barb x 3/4 x 1-1/2 Sanitary SIP Connector