Protect your electronics and improve cooling efficiency with CPC's universal quick disconnects

CPC offers two sizes of universal quick disconnects (UQDs) to support HPC and data center cooling needs. With the continual increase in computing power and density, data center managers and thermal engineers are looking for better ways to efficiently cool high-performance computers packed with heat-generating components, and CPC has fittings to help. Data center managers and engineers often overlook the importance of a vital liquid cooling component: the quick disconnect (QD). A QD that leaks could cause extensive damage to computer systems worth millions of dollars. CPC has the solution with robust, purpose-built universal quick disconnects for liquid cooling of electronics. Learn more about the wide variety of quick connectors available.

Intel logo

Colder Products Company (CPC) in St. Paul, Minnesota, in collaboration with Intel Corporation, developed two Universal Quick Disconnects (UQDs) based on an Intel-inspired open specification. As the global leader in quick disconnect couplings, CPC has developed pioneering universal quick disconnects expressly designed to handle the demands associated with liquid cooling in mission critical facilities. Click here to view the full line of quick disconnects for thermal management.

Scroll down arrow

CPC's UQD04 and UQD02 fittings are specifically designed for liquid cooling applications in HPC and data centers.

They provide ultra-reliable, dripless performance that protects valuable electronics. They offer superior flow to optimize liquid cooling system performance.

Unique Benefits of Universal Quick Disconnects

Valve Technology

Patent-pending valve technology that eliminates drips and is uniquely designed for long-term use

Valve Technology

Redundant multi-lobed seals to eliminate leaks

Valve Technology

High flow capacity of all UQDs available

Valve Technology

Small size to maximize space for electronics

Valve Technology

Intuitive thumb latch design for easy connection and disconnection

Valve Technology

Meets or exceeds all of the dimensional and performance requirements defined in the industry guidelines

CPC UQD02 Specifications

Pressure
Vacuum to 120 psi, 8.3 bar

Temperature
Operating: 0°F to 240°F (-17°C to 115°C)
Shipping/Storage: -40°F to 240°F (-40°C to 115°C)

Maximum Flow at Disconnect
1.00 gal/min from 0 to 100 psi
0.25 gal/min at conditions greater than 100 psi to 200 psi

Materials
Main housing components: Stainless steel
Valves and thumb latch: PPSU
Valve spring (wetted): Stainless steel
External spring: Stainless steel
Seals: EPDM

Tubing Sizes
1/4 ID (6.4mm ID)

Lubricants
Krytox® PFPE

Spillage
<0.015 cc per disconnect at 0 psi
<0.063 cc per disconnect rated at 200 psi

CPC UQD04 Specifications

Pressure
Vacuum to 120 psi, 8.3 bar

Temperature
Operating: 0°F to 240°F (-17°C to 115°C)
Shipping/Storage: -40°F to 240°F (-40°C to 115°C)

Maximum Flow at Disconnect
3.0 gal/min at 0 – 100 psi

Materials
Main housing components: Stainless steel
Valves and thumb latch: PPSU
Valve spring (wetted): Stainless steel
External spring: Stainless steel
Seals: EPDM

Tubing Sizes
3/8 ID (9.5mm ID)

Lubricants
Krytox® PFPE

Spillage
<0.025 cc per disconnect at 0 psi
<0.055 cc per disconnect at 120 psi

Additional Resources on Quick Disconnects

Hyperion Research Tech Spotlight

Hyperion Research Tech Spotlight

A recent study conducted by Hyperion Research reveals how vendors such as CPC are creating purpose-built connectors specifically for the increasing demands of HPC and large data centers. See how these connectors are designed to make liquid cooling more efficient.

Read Tech Spotlight
Sounds of Credibility Video

Sounds of Credibility Video

See how CPC subjects its connectors to rigorous tests, so their end-customers can be assured that the universal quick disconnects will stand up to their tests.

Watch Video
Effective Quick Disconnect Couplings

Highly Effective Quick Disconnect Couplings for Liquid Cooling

Learn how quick disconnect couplings are playing an integral role in cooling system performance and reliability.

Learn More