General Purpose
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Sixtube

See Sixtube Products

The Sixtube™ coupling provides one easy-to-use quick disconnect for up to six separate fluid lines. The Sixtube is available with valves on either side for maximum design flexibility. Featuring the CPC thumb latch, the Sixtube can disconnect up to six lines with the push of a button. The snap-in panel mount design keeps a low profile on the front of the equipment panel.

Assets & Downloads

Features Benefits
Two/six line connection Fast, efficient operation
Separate flow paths Pressure and/or vacuum in one coupling
Free coupling rotation (Twin Tube) Eliminates kinked tubing
CPC thumb latch One-hand connection and disconnection

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 100 psi, 6.9 bar per line
Acetal fitting inserts Temperature: -40°F to 180°F (-40°C to 82°C)
Polypropylene fitting inserts Temperature: 32°F to 180°F (0°C to 82°C)

Materials:

Main components and valves: Acetal
Valves: Acetal
Fitting inserts: Acetal, polypropylene
Thumb latch: Acetal
Valve spring: 316 stainless steel
O-rings: Buna-N with acetal or EPDM with
polypropylene

Other

Color: Natural white with aqua latch
Tubing sizes: 1/16" to 1/8" ID, 1.6mm to 3.2mm ID
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

/

Filters

No available filters

SX17

SX17

SixTube Coupling Body Without Fittings

SXF1701

SXF1701

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

SXF170112

SXF170112

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

SXF1702

SXF1702

Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

SXF170212

SXF170212

Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

SXF17M3

SXF17M3

Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies

SXFD1701

SXFD1701

Valved Coupling Body with 1/16 Hose Barb Female Fitting Inserts

SXFD1702

SXFD1702

Valved Coupling Body with 1/8 Hose Barb Female Fitting Inserts

SXM1701

SXM1701

Non-Valved Coupling Body with 1/16 Hose Barb Male Fitting Inserts

SXM1702

SXM1702

Non-Valved Coupling Body with 1/8 Hose Barb Male Fitting Inserts

SXM170212

SXM170212

Non-Valved Coupling Body with 1/8 Hose Barb Male Fitting Inserts

SXM17M3

SXM17M3

Non-Valved Coupling Body with 3mm Hose Barb Male Fitting Inserts

SX42

SX42

SixTube Coupling Insert Without Fittings

SXF4201

SXF4201

Non-Valved Coupling Insert with 1/16 Hose Barb Female Fitting Bodies

SXF420112

SXF420112

Non-Valved Coupling Insert with 1/16 Hose Barb Female Fitting Bodies

SXF4202

SXF4202

Non-Valved Coupling Insert with 1/8 Hose Barb Female Fitting Bodies

SXF420212

SXF420212

Non-Valved Coupling Insert with 1/8 Hose Barb Female Fitting Bodies

SXF42M3

SXF42M3

Non-Valved Coupling Insert with 3mm Hose Barb Female Fitting Bodies

SXFD4201

SXFD4201

Valved Coupling Insert with 1/16 Hose Barb Female Fitting Bodies

SXFD4202

SXFD4202

Valved Coupling Insert with 1/8 Hose Barb Female Fitting Bodies

SXFD42M3

SXFD42M3

Valved Coupling Insert with 3mm Hose Barb Female Fitting Bodies

SXM4201

SXM4201

Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts

SXM420112

SXM420112

Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts

SXM4202

SXM4202

Non-Valved Coupling Insert with 1/8 Hose Barb Male Fitting Inserts

SXM420212

SXM420212

Non-Valved Coupling Insert with 1/8 Hose Barb Male Fitting Inserts

SXM42M3

SXM42M3

Non-Valved Coupling Insert with 3mm Hose Barb Male Fitting Inserts