Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Single-Use Connectors for Bioprocessing

Let's Flow - New 1 1/2" Connector now available - Learn more

Increased Implementation of Single-Use Systems (SUS)

To keep pace with such a dynamic industry, biopharma manufacturers are implementing single-use, aseptic processing systems in both their new and existing production facilities. These single-use connectors for bioprocessing help shorten time to market, control costs and build in system redundancy. Using flexible SUS to transition from small batches used in research to commercial-scale production is faster, safer, easier and causes minimal disruption.

AQ Gif

Benefits of Single-Use Bioprocessing Connectors

  • Strong demand for biopharmaceuticals
  • Production of multiple drugs within a single facility
  • Shorter time to market
  • Cost control
  • System redundancy

Decades of Bioprocessing Media Transfer Expertise 

CPC has been delivering lightweight, non-spill, worry-free bioprocessing connectors for decades. Our engineers consistently apply their single-use systems knowledge to engineer innovative bioprocessing connectors for manufacturers and system integrators. This expertise directly led to the development of the sterile, open format, steam through connection and disconnection technologies that are purposely built for the rigors of SUS used in bioprocessing. 

Single-Use Bioprocessing Connectors Deliver Design Flexibility

Bioprocessing systems require connection and disconnection of different tubing types, sizes and materials. CPC single-use connectors are a flexible, efficient and effective method to allow media to enter or leave a system flow path. From fermentation to finish-and-fill, CPC bioprocessing connectors allow different processes to be easily integrated for increased flexibility and efficiency.

7 Reasons to Use CPC Single-Use Bioprocessing Connectors

7 Reasons to Use CPC Single-Use Bioprocessing Connectors