Login or register to order products online
Your cart is empty.
Subtotal:$0
Explore products by:
The Product Specifier is the fastest resource to determine the right coupling for your application. Select the appropriate options from the drop-down menus in the Product Specifier fields to find the couplings suitable to your project requirements. Or, tell us your challenges and an expert engineer will help you find the best approach to address them with CPC connector products.
Liquid chemicals are used everywhere, with many being packaged and transported in drums, jerricans or intermediate bulk containers (IBC) where they’re often pumped directly out of open shipping containers. These open or semi-closed dispensing systems are susceptible to contamination spillage, waste and noxious vapor release. The solution? Closed rigid container systems with safe, secure fluid dispensing connectors.
Transferring liquids from the containers to their process system can needlessly expose personnel, equipment and the environment to hazardous chemicals and the fumes they generate.
Using the CPC DrumQuik Dispensing System connectors on virtually any rigid container for safe, “closed” extraction of chemical or food-based fluids circumvents these issues. With several dip-tube-based systems of different sizes and materials, these systems minimize potentially dangerous exposure while protecting fluids from contamination.
The CPC DrumQuik Dispensing Systems provide packagers with a “ready to dispense” container that is safe and easy for customers to connect, featuring non-spill shutoff valves and disposable container inserts. DrumQuik systems allow for the conversion of almost any open dispensing system to a closed dispensing system, keeping your product, workers and bottom line safer.
CPC DrumQuik fluid dispensing connector systems incorporate an integrated closure (bung plug) and dip-tube assembly that eliminates the need to remove and reinstall the dip tube at point-of-use. In addition, the drum insert assembly can be reused, but it is so cost-effective it can be treated as part of a single-trip disposable package.
CPC closed system drum couplings are designed to easily handle the wide variety of fluids used with rigid containers for dispensing chemicals and other liquids. The CPC DrumQuik Dispensing System is a critical component in fluid handling systems since it facilitates fluid transfer and waste removal. The user-friendly ergonomic design of our fluid dispensing connectors improves usability while the intuitive interface protects users from potentially hazardous chemicals and vapors.
Built to manage the wide range of rigid containers used wherever costly and dangerous fluids are packaged and transported in drums, jerricans and IBCs. CPC’s closed system dispensing connectors deliver optimized flowrates with excellent flow to size ratio for superior performance. DrumQuik couplings feature a non-spill, closed-system design to ensure mess-free, drip-free disconnects necessary for safe fluid handling.
Meeting the diverse types of rigid containers, CPC quick dispensing connectors and the DrumQuik Dispensing System come in an expanding variety of sizes, termination options and materials including engineered polymers. With several dip-tube-based systems of different sizes and materials, CPC dispensing systems minimize the potential for dangerous exposure while protecting the fluids themselves from contamination. All CPC fluid dispensing connectors, couplings and dispensing systems are rigorously tested including materials testing, product testing and torture testing.
Designed for ease of serviceability, the CPC fluid dispensing systems and connectors allow safer and quicker fluid extraction from rigid containers. The shutoff valve on the CPC DrumQuik Dispensing System closes automatically when the coupler is disconnected from the dip tube preventing spillage. Transferring the coupler from an empty container to a new one takes seconds with the simple-to-use thumb latch, minimizing drips and messy spills.
With a sleek body and ergonomic design, the CPC DrumQuik Dispensing System delivers single-handed operation along with the audible CPC click to assure users know when the system is connected. With a low force to connect, CPC fluid dispensing connectors, make it simple to ensure complete connections.
CPC has a proven track record of providing products consistently under their stated specifications and quality requirements through having a strong supply assurance program. The program includes control of the manufacturing process from raw materials to final product manufacturing. Investments in extra capacity and redundant manufacturing ensure capacity when it’s needed. OEM customers have confidence in CPC’s ability to fulfill demand acquired by a track record of accurate lead times, identifying and communicating potential delays and, most importantly, by sound supply chain management.