IdentiQuik Couplings

    See IdentiQuik Couplings Products

    RFID-based IdentiQuik couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.

    CPC's plastic quick disconnect couplings cover a wide range of general purpose applications. Available in 1/8" to 1/2" nominal flow, they feature one-hand connection and disconnection. Integral terminations make the plastic coupling the choice for ease of use and manufacture. Available with CPC's iNS4, iPLC12, iSMC and iUDC product series.

    Assets & Downloads

    Features Benefits
    Data exchange using RFID (Radio Frequency Identification) Fluid tracking, brand protection and prolonged equipment life
    Smart couplings Prevent misconnections
    “CPC Click” Audible confirmation of connection
    Available in CPC’s PLC12, NS4, SMC, UDC Series Couplings Wide range of materials and flow sizes for your protected connection

    Specifications & Cv Value

    IdentiQuik Specifications

    RF Communication Range: 0.50" - 1"
    Interface: RS232 & USB
    Operating Voltage: RS-232: 8-24V
    USB: 5V
    Power Consumption: 1.2W maximum
    RFID Tag: ISO 15693, 13.56MHz, 112 bytes programmable
    Temperature: 32°F to 150°F (0°C to 65°C)

    Cv Value

    Cv ~ 0.19 (2.74) max
    Cv ~ 0.08 (1.15) max
    Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
    WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

    Products

    Filters

    INS4DT2200400

    INS4DT2200400

    1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID

    INS4DT2200600

    INS4DT2200600

    3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID

    IPLCDT2200400

    IPLCDT2200400

    1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID

    IPLCDT2200600

    IPLCDT2200600

    3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID

    INS4DR1700201

    INS4DR1700201

    1/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB

    INS4DR1700400

    INS4DR1700400

    1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232

    INS4DR1700401

    INS4DR1700401

    1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB

    INS4DR1700600

    INS4DR1700600

    3/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232

    INS4DR1700601

    INS4DR1700601

    3/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB

    IPLCDR1700400

    IPLCDR1700400

    1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232

    IUDCDR1600400

    IUDCDR1600400

    1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, RS-232

    IUDCDR1600401

    IUDCDR1600401

    1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, USB

    IUDCDR1700400

    IUDCDR1700400

    1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232

    IUDCDR1700401

    IUDCDR1700401

    1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB

    IUDCDR1700601

    IUDCDR1700601

    3/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB

    IUDCDR1700800

    IUDCDR1700800

    1/2 Hose Barb Valved In-Line Coupling Reader with RFID, RS-232

    IUDCDR1700801

    IUDCDR1700801

    1/2 Hose Barb Valved In-Line IdentiQuik Coupling Reader, USB

    IUDCDR1701200

    IUDCDR1701200

    3/4" Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232

    IUDCDTCN3800

    IUDCDTCN3800

    IdentiQuik 38mm Valved Threaded Cap with RFID, polypropylene

    IUDCDTCN3803

    IUDCDTCN3803

    IdentiQuik 38mm Valved Threaded Cap with RFID, acetal

    IUDCDTCS3800

    IUDCDTCS3800

    IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, polypropylene

    IUDCDTCS3803

    IUDCDTCS3803

    IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, acetal