Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Liquid Cooling Quick Disconnects / Connectors

Why Liquid Cooling?

As electronic systems become more complex and operate at higher power, dissipating excess heat efficiently becomes one of the biggest issues. With customers demanding lower weight, smaller sizes and solutions in a range of costs, liquid cooling is the answer. Thermal management with reliable liquid cooling quick disconnects fittings is required to help prevent failures and improve system efficiency.

The increase in demand for efficient thermal management in industries such as computing, data centers, electric vehicle (EV) fast charging, telecom, lasers and medical equipment is leading to the growth of liquid cooling. With liquid having the capacity to transfer heat faster and more efficiently than air of the same mass, what liquid is used for liquid cooling matters less than the fact that it works. CPC’s connectors as part of a liquid cooling solution will help you cool higher loads — and do it more effectively.

Reliable,  High-Efficiency  Liquid Cooling Quick Release Connectors (Quick Disconnects)

With the increased use of liquid cooling for thermal management, thermal engineers demand high-performance quick disconnect solutions to help keep the systems they design reliably cool while also enabling hot swapping and ease of maintenance.

CPC’s thermal management experts understand the complexities of performance and the system environments where liquid cooling connectors are used. The result of this expertise and experience is CPC’s reliable and robust Everis® liquid cooling quick disconnects (QDs), which are compatible with a wide variety of coolants. They are available in a variety of materials, sizes and configurations to meet different system requirements.

Everis® liquid cooling connectors are ideally suited for most liquid cooling environments ─ anywhere hot electronics need efficient cooling. Trusted by manufacturers worldwide, Everis® liquid cooling quick disconnects help keep electronics cool, which can increase operating efficiency and improve system performance.

Liquid Cooling Connectors Supported by Over 20 Years of Expertise

  • PPSU, nickel plated brass, stainless steel, and aluminum
  • Blind mate, latched, and elbow configurations
  • Locking and non-locking hose barb sizes from 1/8” to 1/2”
  • EPDM and FKM seals available

We continue to precision engineer and purpose-build liquid cooling fittings and products for use in computing, electronic vehicle charging and medical electronics – systems that require quality and performance for critical thermal management.

See Our Complete Line of Everis Liquid Cooling Quick Disconnects

From CPC's Knowledge Center

Learn More About Fluid Handling Quick Disconnects