General Purpose
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

SMC Polycarbonate

See SMC Polycarbonate Products

SMC Polycarbonate series couplings are a twist-to-connect coupling that provides a reliable and more secure alternative to luer-type connections. It also allows for the tubing to rotate freely when connected. This important feature prevents both kinked tubing and accidental disconnection during use. 

Assets & Downloads

Features Benefits
Twist to connect Prevents accidental disconnects
Free coupling rotation Eliminates kinked tubing
Safer; prevents misconnections Does not mate with luers

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 100 psi, 6.9 bar
Temperature: -40°F to 250°F (-40°C to 121°C)

Materials

Main components: Polycarbonate, USP Class VI, ADCF
Locking sleeves: Polycarbonate, USP Class VI, ADCF
O-rings: Buna-N, USP Class V, ADCF

Other

Color (Main components): Purple tint
Tubing range: 1/16" to 1/8" ID, 1.6mm to 3.2mm ID

Cv Value

Cv ~ 0.19 (2.74) max
Cv ~ 0.08 (1.15) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
*NOTE: For 1/16" ID tubing, maximum tube OD is .150".
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

/

Filters

No available filters

SMF0191

SMF0191

1/16 Hose Barb Non-Valved In-Line Coupling Body

SMF0291

SMF0291

1/8 Hose Barb Non-Valved In-Line Coupling Body

SMM0191

SMM0191

1/16 Hose Barb Non-Valved Coupling Insert

SMM0291

SMM0291

1/8 Hose Barb Non-Valved Coupling Insert

SMC0191

SMC0191

1/16 Hose Barb Non-Valved In-Line Coupling Set

SMC0291

SMC0291

1/8 Hose Barb Non-Valved In-Line Coupling Set