General Purpose
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Hybrid Mini Connector

See Hybrid Mini Connector Products

Hybrid Connector technology from CPC eliminates the need for multiple connections between remote tools and a device. For applications requiring a smaller footprint, the new Mini Hybrid provides a compact, single connection point for both air and electrical lines.

With a breakaway latching mechanism, the Mini Hybrid simplifies the user interface, speeds device setup and enhances user perception of overall device performance. Combining all the connection points into an integrated, proven assembly also improves patient safety by eliminating misconnections.

The Mini Hybrid incorporates our reliable SMC coupling platform and features gold-plated brass electrical contacts. Engineers can confidently specify the Mini Hybrid for their pneumatic and low power applications. Save your valuable engineering resources with the off-the-shelf, turnkey solution or work with our design team to create a customized solution for your specific application.

Assets & Downloads

Features Benefits
Single connection point for air and power connections between a device and its tool/hand piece Increases safety and makes systems more user friendly
Easy-to-use breakaway design
Quick, automatic disconnect
Turnkey solution Reduces multiple components
Valve on panel mount side         Prevents loss of pressure upon disconnect
Off-the-shelf assembly Minimizes engineering design and manufacturing effort
Custom options available Customizable to meet your unique requirements

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 25 psi, 1.7 bar
Temperature: 40°F to 80°F, 4°C to 26°C

Materials

External coupler components: PET
Air coupler components: Acetal
Valve springs: Stainless steel
Panel mount nut: Zinc-plated steel
Electrical contacts: Gold-plated brass
O-rings: Buna-N

Other

Color: Light grey with grey tubing
Tubing: PVC
Panel Terminations: 1/16" hose barb and two 22AWG wires with 11" pigtail
Umbilical Terminations: 1/16" ID PVC tube and two 22AWG wires with 6" pigtail
Number of air lines: 1

Electrical Specifications

Voltage: Up to 24VDG
Current: Up to 3 Amps
Wire: 22AWG with PVC Jacket
Number of contacts: 2

Cv Value

Cv ~ 0.08 (1.15) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
Mini Hybrid Connector by Colder Products Company
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

/

Filters

No available filters

MHQC17000

MHQC17000

Hybrid (Mini) Connector, Inline body, 4’ (1.2m) umbilical with 1/16” (3.2mm) ID tube, (2) 22 gauge wires

MHQC42000

MHQC42000

Hybrid (Mini) Connector, Panel Mount insert, 1/16” (3.2mm) ID tube (2) 22 gauge wires, valved