Blind Mate To simplify connection, Everis BLQ blind mate liquid cooling quick disconnects (QDs) feature a chamfer to help guide the connector to the correct mating position.
UQD CPC’s Universal Quick Disconnect (UQD) was developed in collaboration with Intel per OCP specification. Designed by patent-awarded engineers, CPC’s UQD includes features for enhanced reliability and ease of use.
Latched Liquid cooling couplings with CPC’s innovative thumb latch make them easy to use even in tight spaces.
Metal With our metal Everis liquid cooling quick disconnects, you can be assured of secure, reliable, efficient fluid handling.
High Performance Plastic Plastic fluid handling liquid cooling quick release couplings (QCs) are made from high-performance thermoplastic that is non-corrosive and maintains structural integrity.
Critical Liquid Cooling Considerations in Electronics Discover how purpose-built liquid cooling connector characteristics impact performance parameters of flow, pressure drop and reliability.
The Role of Quick Disconnect Couplings in Liquid Cooling: 5 Attributes that Contribute to Connector Reliability As supercomputing manufacturers turn to liquid cooling systems to more efficiently remove heat, reliable quick disconnect couplings are playing an important role in system performance.
Ebullient Precision Cooling Systems Non-spill connectors create liquid cooling confidence for IT operations of all sizes.
Fluidic Flow Considerations for Liquid Cooling Proper flow within a liquid cooling system helps ensure it performs to specification. While flow for liquid cooling thermal management seems simple enough, there is a lot to consider including: cooling load, Cv, specific gravity, and coolant selection.
Chemical Compatibility in Liquid Cooling Solutions Chemical compatibility within a liquid cooling loop helps the system performs to specification. With ongoing advances in fluid options and materials, it is important to think holistically when specifying coolant and components, taking into consideration potential interactions.
CPC Liquid Cooling Connections See how CPC liquid cooling connectors help protect valuable electronics with unmatched design, quality and reliability.
Sounds of Credibility Superior engineering design and rigorous testing lead to robust & reliable quick disconnects for liquid cooling.
Start Cooling Smarter - Liquid Cooling of High-Performance Computers and Data Centers Discover why CPC is the right choice for quick disconnects for data center, high performance computers liquid cooling systems.
Drive Innovation Forward. Liquid Cooling of EV Charging and EV Fleet Operations Learn about electric vehicle charging (EV) electronics cooling system challenges and how CPC and Everis® quick disconnects for liquid cooling support design solutions.
CPC Liquid Cooling Connection Solutions Product Catalog The CPC Product Catalog is dedicated to connectors suited for liquid cooling applications, including Everis® quick disconnects which are purpose built for thermal management of electronic systems.