General Purpose
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Waste Management Couplings and Connectors

CPC Aids Companies in Protecting Users and the Environment

Handling the fluid waste from an associated process system can needlessly expose personnel, equipment and the environment to hazardous waste and the fumes they generate. Companies working with these systems require media integrity, prevention of contact with biohazards and a safe working environment. CPC’s decades of experience and expertise with fluid waste management systems has resulted in a broad portfolio of quick connects and quick disconnect couplings and connectors expressly for fluid waste handling.

Use CPC Non-spill Connectors and Couplings for Safer Waste Fluid Management

CPC’s range of non-spill quick disconnects for low-pressure applications continues to grow, including innovations like glass-filled polypropylene couplings in increasingly small package sizes. Non-spill couplings from CPC have been designed to meet the unique requirements of waste fluid management equipment and environments.

Features of CPC Non-spill Waste Management Connectors

  • Closed system allows disconnection under pressure with no spills
  • Wide range of sizes and configurations for use in a broad variety of applications
  • Ergonomic design for easy connection and disconnection
  • Variety of chemically resistant materials for reliable strength and performance
  • Audible CPC "click" and sensory feedback to ensure connection
  • Multiple seal materials for broad chemical compatibility
Learn More

Why Should You Choose CPC?

Trusted Reliability

CPC connectors and couplings are a critical component in fluid handling and management systems since they facilitate waste removal from chemical, biological and industrial applications. The user-friendly ergonomic design improves usability while the intuitive interface minimizes training and eliminates potentially hazardous misconnections.

Dependable Durability

Built to manage the wide range of waste management applications, CPC couplings and connectors deliver optimized flowrates with excellent flow to size ratio for superior performance. With many CPC waste coupling options featuring a non-spill design, design and process engineers are ensured of mess-free disconnects necessary for safe fluid waste handling.

Overall Robustness

CPC quick connectors come in an expanding variety of sizes, termination options and materials — including engineered polymers. A broad range of configurations are available to meet specific fluid waste requirements. Minimizing the potential for dangerous exposure, our quick connectors and disconnectors help protect users and the environment. CPC connectors and waste couplings are rigorously tested including materials testing, product testing and torture testing to failure.

Straightforward Serviceability

When waste management systems need servicing, CPC’s thumb latch ensures intuitive and rapid disconnections. Designed for ease of serviceability, CPC non-spill disconnects allow safer and more efficient waste removal processes. In addition, the simple-to-use thumb latch provides both ease and speed of connection and disconnection.

Connection Assurance

With a sleek body and ergonomic design along with the audible CPC click, our connectors assure users know when the waste fluid lines are connected. With a low force to connect, CPC connectors make it simple to ensure a complete, rapid connection.

Assurance of Supply

Our supply assurance program is strong and flexible to meet manufacturing needs from raw materials to final product. Investments in extra capacity and redundant manufacturing ensure capacity when it’s needed. OEM customers have confidence in CPC’s ability to fulfill demand acquired by a track record of accurate lead times, identifying and communicating potential delays and by sound supply chain management.