General Purpose
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

DrumQuik® PUR

See DrumQuik® PUR Products

DrumQuik® PUR is changing the world of chemical management with its unique closed-system design. The DrumQuik dispensing system for smarter chemical management provides safe, easy and economical extraction of chemicals from drums, jerricans and IBC totes—while reducing spills, containing hazardous fumes and enhancing workplace safety.

Assets & Downloads

Features Benefits
Quick connect/disconnect

Faster container change-outs

Automatic shutoff valve

Stops flow when disconnected

Disposable container insert

Reduces chemical exposure and messy handlig

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Uncoupled: Vacuum to 45 psig (3.1 bar)
Coupled: Vacuum to drum rating
Temperature: Drum Insert: -20°to 120°F (-29°to 49°C)
Coupler: PVDF, 0° to 120°F (-18° to 49°C)

Materials

Drum insert & dip-tube: Virgin polyethylene (HDPE)
Shipping plug: Virgin polyethylene (HDPE), FKM
Coupler: PVDF
Spring (coupler only): 316 stainless steel, Hastelloy C, virgin PEEK UHP, PPS or Teflon encapsulated 316 stainless steel (TESS)
Seals: Coupler seals: EPDM, FKM, Simriz UHP FFKM Perfluoroelastomer
Bung seal: Polyolefin, EPDM, FKM
Shipping plug seal: EPDM, FKM

Torque specifications

2" Buttress: 20ft-lbs (27 N m)
BCS 56x4: 20ft-lbs (27 N m)
2" NPS (plastic drum): 20ft-lbs (27 N m)
2" NPS (steel drum): 15ft-lbs (20 N m)
Shipping plug: hand tight
Note: The torque specifications listed above are general recommendations which may need to be adjusted + or – depending on specific application.
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

/

Filters

No available filters

DQPUR120112

DQPUR120112

3/4" Flare Coupler with FKM (Viton®) O-Ring and (PEEK®) Spring

DQPUR120112203

DQPUR120112203

3/4" Flare Coupler with FFKM (Simriz®) O-Ring and (PEEK®) Spring

DQPUR120112208

DQPUR120112208

3/4" Flare Coupler with FKM (Viton®) O-Ring and Polyphenylene Sulfide Spring

DQPUR120112209

DQPUR120112209

3/4" Flare Coupler with FFKM (Simriz®) O-Ring and Polyphenylene Sulfide Spring

DQPUR120112210

DQPUR120112210

3/4 Flare Coupler with FKM (Viton®) O-Ring and PTFE Encapsulated 316 Stainless Steel Spring

DQPUR120112211

DQPUR120112211

3/4 Flare Coupler with FFKM (Simriz®) O-Ring, FKM Vent Seal, and PTFE Encapsulated 316 Stainless Steel Spring

DQPUR202BUT

DQPUR202BUT

2" Drum Insert with American Buttress Thread and EPDM O-Rings (North American Plastic Drums)

DQPUR202BUT202

DQPUR202BUT202

2" Drum Insert with American Buttress Thread and FKM (Viton®) O-Rings (North American Plastic Drums)

DQPUR2BUT0410

DQPUR2BUT0410

Drum Insert Assembly 410mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug Seal

DQPUR2BUT0985

DQPUR2BUT0985

Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug

DQPUR2BUT0985202

DQPUR2BUT0985202

Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug

DQPUR2BUT1274

DQPUR2BUT1274

Drum Insert Assembly 1274mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug Seal

DQPURDT0410

DQPURDT0410

Dip-tube 13.0" or 330mm long for 5 gal/25L Jerry Cans

DQPURDT0985

DQPURDT0985

Dip-tube 35.5" or 905mm long for 55gal/200L Drums

DQPURDT1070

DQPURDT1070

Dip-tube 39.0" or 990mm long for 275gal/1040L IBCs

DQPURDT1274

DQPURDT1274

Dip-tube 47.0" or 1194mm long for 330gal/1250L IBCs

DQPURSP

DQPURSP

Polyethylene Shipping Plug with EPDM Seal

DQPURSP202

DQPURSP202

Polyethylene Shipping Plug with FKM (Viton®) O-Ring

DQPURSAMP202

DQPURSAMP202

Sample Kit with 1 DQPUR120112 (FKM (Viton®) and PEEK® ) Coupler and 1 Assembled Dip-tube (DQPUR2BUT0985202)

DQPURSAMP209

DQPURSAMP209

Sample Kit with 1 DQPUR120112 (PPS and Simriz® Spring) Coupler and 1 Assembled Dip-tube (DQPUR2BUT0985202)