Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled
}

Sanitary

See Sanitary Products

Sanitary couplings attach directly to popular 3/4" mini and 1" maxi size sanitary connections, eliminating the need for cumbersome adapters or tubing assemblies. Direct attachment allows faster connection to and disconnection from installed, rigid and flexible piping systems.

Assets & Downloads

Features Benefits

Ergonomic thumb latch

Easy to operate - even with gloved hands

3/4" mini and 1" maxi sanitary terminations Install with standard gaskets and clamps
Compatible with MPC and MPX Series Easy conversion to industry standard connections on single-use systems
BSE/TSE free materials Meet ADCF requirements

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 60 psi, 4.14 bar
Temperature: -40°F (-40°C) to 300°F (149°C)

Materials

Main components: Polysulfone (amber tint), USP Class VI, ADCF
Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
Sanitary sizes: 3/4" mini and 1" maxi

Sterilization

Autoclave: At 270°F (132°C) for 60 minutes, up to 25 cycles
EtO: Up to five cycles
Gamma irradiation: Up to 50 Kilograys
E-Beam: Up to 50 Kilograys

Cv Value

Cv ~ 5.5 (79.25) max with MPC inserts
Cv ~ 14.2 (204.60) max with MPX inserts
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
Description of product assembly, features and benefits.
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

/

Filters

No available filters