Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

PMC NSF

See PMC NSF Products

PMC Series couplings have a 1/8" flow are used in a wide variety of general-purpose, food, beverage and condiment dispensing applications. One-hand connection and disconnection and integral terminations make the PMC the choice for ease of use, equipment servicability and manufacture. PMC NSF parts are listed under the criteria of the NSF/ANSI Standards.

These couplings offer the flexibility of multiple configurations and terminations and mate with both MC metal and PMC12 polypropylene couplings.

Assets & Downloads

Features Benefits
Food grade Buna-N O-ring Suitable for beverage lines
Colder thumb latch

One-hand connection and

disconnection

Integral terminations Fewer leak points, shorter assemblies, faster installations

 

 

 

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous

Materials:

Main components and valves: Acetal
Thumb Latch: Stainless steel
Valve spring: 316 stainless steel
External springs and pin: Stainless steel
O-rings: Buna-N

Other

Color: Natural white, others available
Tubing range: 1/16" to 1/4" ID, 1.6mm to 6.4mm ID
*NOTE: For 1/16" ID tubing, maximum tube OD is .150".

Cv Value

Cv ~0.51 (7.35) max
Cv ~ 0.26 (3.75) max
Cv ~ 0.24 (3.46) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

/

Filters

No available filters

Bodies

10700

10700

1/4 NPT Non-Valved Coupling Body (PMC1004 NSF)

10900

10900

1/4 Hose Barb Non-Valved In-Line Coupling Body (PMC1704 NSF)

11400

11400

1/4 Hose Barb Valved In-Line Coupling Body (PMCD1704 NSF)

11700

11700

1/8 NPT Non-Valved Coupling Body (PMC1002 NSF)

12000

12000

1/8 BSPT Valved Coupling Body (PMCD1002BSPT NSF)

12100

12100

1/4 NPT Valved Coupling Body (PMCD1004 NSF)

12500

12500

1/4 PTF Valved Panel Mount Coupling Body (PMCD1204 NSF)

12600

12600

1/8 Hose Barb Non-Valved Panel Mount Coupling Body (PMC1602 NSF)

12700

12700

1/8 Hose Barb Valved Panel Mount Coupling Body (PMCD1602 NSF)

12900

12900

1/4 Hose Barb Valved Panel Mount Coupling Body (PMCD1604 NSF)

13200

13200

1/8 Hose Barb Non-Valved In-Line Coupling Body (PMC1702 NSF)

13300

13300

1/8 Hose Barb Valved In-Line Coupling Body (PMCD1702 NSF)

16000

16000

3/16 Hose Barb Valved In-Line Coupling Body (PMCD1703 NSF)

9001800

9001800

3/16 Hose Barb Valved Panel Mount Coupling Body (PMCD1603 NSF)

Inserts

10800

10800

1/4 Hose Barb Valved In-Line Coupling Insert (PMCD2204 NSF)

13400

13400

1/8 NPT Non-Valved Coupling Insert (PMC2402 NSF)

14100

14100

1/4 PTF Valved Panel Mount Coupling Insert (PMCD4004NSF)

14200

14200

1/8 Hose Barb Non-Valved Panel Mount Coupling Insert (PMC4202 NSF)

14300

14300

1/8 Hose Barb Valved Panel Mount Coupling Insert (PMCD4202 NSF)

14500

14500

1/4 PTF Non-Valved Coupling Insert (PMC2004 NSF)

14700

14700

1/8 Hose Barb Non-Valved In-Line Coupling Insert (PMC2202 NSF)

15000

15000

1/8 Hose Barb Valved Elbow Coupling Insert (PMCD2302 NSF)

9000100

9000100

1/4 Hose Barb Non-Valved Elbow Insert (PMC2304 NSF)

9000200

9000200

1/4 Hose Barb Valved Elbow Insert (PMCD2304 NSF)

Other