Medical
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Blood Pressure Tubing Connectors

Secure Connectors for Blood Pressure Tubing, Cuffs and Hoses

Blood pressure is one of the key vital signs healthcare professionals use in determining a patient's health. Accurate, reliable patient monitoring devices are paramount for precise blood pressure data in hospitals and surgeries. Human error or device failure can result in inaccurate readings which compromise the safety of patients. Blood pressure devices are made up of several critical components — connectors for tubing, cuffs and hoses in particular — that ensure easy-to-use, leak-free connections.

Safe, Secure Blood Pressure Connectors for All Applications

Recognized by healthcare providers around the world, CPC provides the most complete offering of small-bore connectors for blood pressure cuffs — ensuring safe, secure connections no matter the application.

blood-pressure-image

CPC BCF Series Connectors for Blood Pressure Tubing, Cuffs and Hoses

  • Connectors provide fast, easy connection between blood pressure cuffs and machines
  • Provides an easier to use, lightweight alternative to metal connector options
  • Small-bore, bayonet style connector eliminates potential misconnections with luer fittings
  • Secure, reliable connection provides leak-free performance
  • Thumb latch with audible "click' assures one-hand operation with reliable connection
  • Compatibility with CPC FitQuik™ blood pressure fittings

What else sets CPC’s blood pressure connectors apart?

CPC fittings, luers and blood pressure connectors ensure getting the right fit for blood pressure applications used by healthcare professionals. Featuring precise hose barbs and thread forms, CPC blood pressure connectors are the leak-free solution for cuff requirements.

CPC’s broad range of blood pressure tubing connectors includes bayonet, SMC, quarter turn, screw threads; and multiline options. For limited use or disposable applications where a shutoff valve is not required, CPC luer connectors are the preferred choice for high quality, precision-molded fluid components and small flow applications. 

Trusted Reliability

CPC couplings and connectors are purpose-built for blood pressure monitoring applications. They help deliver critical blood pressure information that helps healthcare professionals provide the best patient care. User-friendly, easy-to-use, ergonomic designs improve usability which minimizes distraction and eliminates misconnections.

Dependable Durability

CPC leak-free, blood pressure connectors deliver optimized flow rates with excellent flow-to-size ratio for superior performance. Featuring a non-spill, closed-system design, CPC blood pressure tubing connectors ensure drip-free couplings necessary in healthcare environments.

Overall Robustness

CPC offers a wide range of fittings, luers and connectors that are compatible with most blood pressure monitoring devices and cuffs on the market today. CPC’s ISO 80369 compatible connectors are designed to provide a seamless and safe fluid handling solution. All CPC blood pressure tubing connectors, fittings and luers are rigorously tested  ─  materials testing, product testing and torture testing to failure ─ to meet product specifications.

Straightforward Serviceability

When your blood pressure monitoring devices need maintenance, CPC’s thumb latch makes it easy. Designed to ease serviceability, CPC leak-free blood pressure connectors ensure safer and quicker repair.

Connection Assurance

CPC blood pressure connectors help make a cleaner, faster and safer connection with your monitoring equipment. Quality FitQuik™ Connectors from CPC are instrumentation-grade fittings that ensure a secure fit in even the most demanding applications. These fittings feature precise hose barbs and thread forms to ensure the right fit, every time.

CPC SMC Series Connectors are twist-to-connect couplings that provide a reliable and more secure alternative to luer-type connections. The coupling design allows tubing to rotate freely when connected, preventing both kinked tubing and accidental disconnection during use.

Assurance of Supply

CPC has a proven track record of providing products that meet difficult specifications and quality requirements via our supply assurance program. The program includes control of the manufacturing process from raw materials to final product, leaving little room for error. Investments in extra capacity and redundant manufacturing ensure capacity when it’s needed. Medical customers have confidence in CPC’s ability to fulfill demand with a track record of accurate lead times.