General Purpose
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Tentube

See Tentube Products

The Tentube™ coupling provides one easy-to-use quick disconnect for up to ten separate fluid lines. The Tentube is available with valves on the body side in panel mount or in-line configurations for maximum design flexibility. The Tentube can connect and disconnect up to ten lines with the use of a simple slide latch. Tubing orientation is ensured by keying the coupling body and insert. Different fluids and tubing sizes can be accommodated by using acetal or polypropylene inserts in three popular sizes. 

Assets & Downloads

Features Benefits
Ten line connection Fast, efficient operation
Separate flow paths Pressure and/or vacuum in one coupling
Insert is keyed to body Ensures correct line orientation
Acetal or polypropylene inserts Maximize design flexibility

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 100 psi, 6.9 bar per line
Acetal fitting inserts Temperature: -40°F to 180°F (-40°C to 82°C)
Polypropylene fitting inserts Temperature: 32°F to 180°F (0°C to 82°C)

Materials:

Main components and valves: Nylon
Valves: Acetal
Valve spring: 316 stainless steel
Fitting inserts: Acetal or polypropylene
O-rings: Buna-N with acetal
or EPDM with polypropylene
Panel mount adapter Acetal
Tube shroud: Acetal

Other

Color: Black with red locking latch
Tubing sizes: 1/16" to 1/8" ID, 1.6mm to 3.2mm ID
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

/

Filters

No available filters

TFB10

TFB10

Tentube Coupling Body Without Fitting Inserts

TFB1001

TFB1001

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

TFB100112

TFB100112

Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

TFB1002

TFB1002

Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

TFB100212

TFB100212

Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

TFB10M3

TFB10M3

Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies

TFBD1001

TFBD1001

Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

TFBD1002

TFBD1002

Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies

TFF01

TFF01

1/16 Hose Barb Non-Valved Fitting Body

TFF0112

TFF0112

1/16 Hose Barb Non-Valved Fitting Body

TFF01MWHT

TFF01MWHT

1/16" Hose Barb Non-Valved Fitting Body

TFF02

TFF02

1/8 Hose Barb Non-Valved Fitting Body

TFF0212

TFF0212

1/8 Hose Barb Non-Valved Fitting Body

TFFD01

TFFD01

1/16 Hose Barb Valved Fitting Body

TFFD02

TFFD02

1/8 Hose Barb Valved Fitting Body

TFFDM3

TFFDM3

3mm Hose Barb Valved Fitting Body

TFFM3

TFFM3

3mm Hose Barb Non-Valved Fitting Body

TMB10

TMB10

Tentube Coupling Insert Without Fitting Inserts

TMB1001

TMB1001

Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts

TMB100112

TMB100112

Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts

TMB1002

TMB1002

Non-Valved Coupling Insert with 1/8 Hose Barb With Male Fitting Inserts

TMB100212

TMB100212

Non-Valved Coupling Insert with 1/8 Hose Barb With Male Fitting Inserts

TMB10M3

TMB10M3

Non-Valved Coupling Insert with 3mm Hose Barb Male Fitting Inserts

TMF01

TMF01

1/16 Hose Barb Non-Valved Fitting Insert

TMF0112

TMF0112

1/16 Hose Barb Non-Valved Fitting Insert

TMF01MWHT

TMF01MWHT

1/16 Hose Barb Non-Valved Fitting Insert

TMF02

TMF02

1/8 Hose Barb Non-Valved Fitting Insert

TMF0212

TMF0212

1/8 Hose Barb Non-Valved Fitting Insert

TMF02MWHT

TMF02MWHT

1/8 Hose Barb Non-Valved Fitting Insert

TMFM3

TMFM3

3mm Hose Barb Non-Valved Fitting Insert

TMFM3MWHT

TMFM3MWHT

M3 Hose Barb Non-Valved Fitting Insert

TT1001

TT1001

1/16 Hose Barb Non-Valved Tentube Assembly

TT100112

TT100112

1/16 Hose Barb Non-Valved Tentube Assembly

TT1002

TT1002

1/8 Hose Barb Non-Valved Tentube Assembly

TT100212

TT100212

1/8 Hose Barb Non-Valved Tentube Assembly

TT10M3

TT10M3

3mm Hose Barb Non-Valved Tentube Assembly

TTD1001

TTD1001

1/16 Hose Barb Valved Tentube Assembly

TTD1002

TTD1002

1/8 Hose Barb Valved Tentube Assembly

TTD10M3

TTD10M3

3mm Hose Barb Valved Tentube Assembly

TPM10

TPM10

Tentube Panel Mount Adapter and Nut

TS10

TS10

Tentube Tube Shroud