Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

AseptiQuik S Connector

See AseptiQuik S Products

AseptiQuik® S Connectors Small Format 1/8", 1/4" and 3/8" hose barb and the 1/4" & 3/4" sanitary termination Connectors provide quick and easy sterile connections for small-flow applications, even in non-sterile environments. The “FLIP-CLICK-PULL” design of AseptiQuik S enables users to quickly transfer small volumes of media easily with less risk of operator error. The connector's genderless and robust design provides reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers can now make 1/8", 1/4" and 3/8" sterile connections with the quality and market availability they expect from the leader in single-use connection technology.

Assets & Downloads

Features Benefits
Genderless Design Ease single-use systems specifications with one part number for both halves
FLIP-CLICK-PULL Intuitive three-step connection process reduces risk of operator error
Integrated Pull Tab Covers Pull tabs act as protective cover reducing part complexity and ensure simultaneous removal of both membranes
Robust Construction Repeatable and reliable performance with no additional hardware required
CPC Click Audible confirmation of assembly
1/4" Sanitary termination with straight bore Minimizes transitional flow disruptions through upstream processing

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Temperature: 39°F to 104°F (4°C to 40°C)
Pressure: Up to 60 psi, 4.1 bar
Typical Flow Rate: Cv 1.74 for ¼” to ¼” and .19 for 1/8” to 1/8”

Materials

Main Components: Polycarbonate (white), USP Class VI, ADCF
Pull Tabs/Covers: Polycarbonate (blue, standard version), USP Class VI, ADCF
Polycarbonate (white, HT version), USP Class VI, ADCF
Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF
Membrane: Polyethylene (standard version), USP Class VI, ADCF
Hydrophobic polyethersulfone (HT version), USP Class VI

Termination Sizes

Sizes: 1/8", 1/4" and 3/8" ID hose barb (3.2mm, 6.4mm and 9.5mm),3/4” sanitary and MPC insert

Sterilization

Gamma: Up to 50 kGy irradiation
Autoclave: High Temp (HT) Version:Up to 266°F (130°C) for 60 minutes

Cv Value

Cv 1.74 for ¼” to ¼”
Cv .19 for 1/8” to 1/8”
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Validation Reports

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

Extractables Reports

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

Products

/

Filters

No available filters

Genderless

Edit List Contents dropdown icon
AQS17002

AQS17002

1/8" Hose Barb Genderless AseptiQuik S Connector

AQS17002HT

AQS17002HT

1/8" Hose Barb Genderless AseptiQuik S Connector, High Temperature

AQS17004

AQS17004

1/4" Hose Barb Genderless AseptiQuik S Connector

AQS17004HT

AQS17004HT

1/4" Hose Barb Genderless AseptiQuik S Connector, High Temperature

AQS17006

AQS17006

3/8" Hose Barb Genderless AseptiQuik S Connector

AQS17006HT

AQS17006HT

3/8" Hose Barb Genderless AseptiQuik S Connector, High Temperature

AQS17MPC

AQS17MPC

Genderless AseptiQuik S Connector with MPC Insert

AQS17MPCHT

AQS17MPCHT

Genderless AseptiQuik S Connector with MPC Insert, High Temperature

AQS33004

AQS33004

1/4" Sanitary Genderless AseptiQuik S Connector (Straight Bore Flow Path)

AQS33004HT

AQS33004HT

1/4" Sanitary Genderless AseptiQuik S Connector, High Temperature (Straight Bore Flow Path)

AQS33012

AQS33012

3/4" Sanitary Genderless AseptiQuik S Connector

AQS33012HT

AQS33012HT

3/4" Sanitary Genderless AseptiQuik S Connector, High Temperature