Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled
}

SaniQuik

See SaniQuik Products

CPC's SaniQuik™ connection answers the question of how to integrate single-use components with your existing stainless processing equipment. This integral sanitary termination attaches to hard-plumbed systems with tri-clover clamps. Once attached it permits quick and easy connection to single-use bag systems, manifolds or tube sets with Colder disposable coupling bodies.

Assets & Downloads

Features Benefits
3/4" and 1-1/2" sanitary terminations Connect to hard plumbed systems with sanitary standard gaskets and tri-clover clamps
 Compatible with MPC & MPX Series  Quick and easy connections to industry standard plastic couplings on single-use bag and tube sets
 Integral coupling adaptor  Disconnecting coupling reduces sanitary gasket replacement
BSE/TSE free materials Meet ADCF requirements

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 60 psi, 4.14 bar
Temperature: -40°F to 300°F (-40°C to 149°C)

Materials

Main component: 316L
Seals: Silicone (clear), platinum-cured, USP Class VI, ADCF

Sterilization

Sterilization: Autoclave

Cv Value

Cv~14.2 (204.60) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

/

Filters

No available filters

SQCC221212M

SQCC221212M

3/4 Sanitary Fitting Non-Valved Coupling Insert

SQCC222424M

SQCC222424M

1-1/2 Sanitary Fitting Non-Valved Coupling Insert

SQCX221212M

SQCX221212M

3/4 Sanitary Fitting Non-Valved Coupling Insert

SQCX222416M

SQCX222416M

1-1/2 Sanitary Non-Valved Coupling Insert, .86 Bore

SQCX222424M

SQCX222424M

1-1/2 Sanitary Fitting Non-Valved Coupling Insert

2260100

2260100

SaniQuik USP Class VI, ADCF Silicone O-Ring

2260200

2260200

SaniQuik USP Class VI, ADCF Silicone O-Ring