General Purpose
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Quick Disconnect Caps

View Quick Disconnect Cap Products

CPC offers many different products that will interface with laboratory bottles. From customer 45mm GL caps with integral quick disconnects and hydrophobic vent to products able to thread into existing ¼-28 holes in caps, CPC has a product that will fit your needs. Add CPC panel-mounted seal couplings to standard bottle caps for a quick disconnect feature. Quick disconnect caps make changing consumable products faster, safer and leak-free. 

Product Lines

CPC Puncture Seal Couplings Ease Bulk Fluid Dispensing

Puncture Seal Couplings provide a closed-system connection to bag-in-box containers and flexible bags or bottles with SP400 38mm threads. The Puncture Seal Coupling transporting and dispensing bulk fluids cleaner and safer. The system consists of a Puncture Seal closure cap and a specially designed quick disconnect coupling body.