Matériaux
Plage de pression
Choix de montage
Taille de la terminaison
À valve ?
Stérilisation
Type de terminaison
Option de joint d’étanchéité
Capacité RFID ?

CQH

See CQH Products

The CQH Series Couplings are designed for high-purity use and features all plastic construction. Molded, virgin materials and lubricant-free design enable use in the most demanding applications. Broad chemical compatibility and cleanroom manufacturing make them ideal for use in critical wet processes.

Produits et leur téléchargement

Products

/

Filters

No available filters

Bodies

Inserts

Caps & Plugs

1800700

1800700

Dust Cap Coupling Body & Coupling Insert (NSH/CHG) (ChemQuik)

Nuts

CQDCNUT0612

CQDCNUT0612

3/8 X 3/4 Double/Dual Containment Nut Kit (CQH) (ChemQuik)

O-Rings and Seals

1058800

1058800

Panel Mount Gasket, FKM (Viton®) (CQH/CQV) (ChemQuik)