Matériaux
Plage de pression
Choix de montage
Taille de la terminaison
À valve ?
Stérilisation
Type de terminaison
Option de joint d’étanchéité
Capacité RFID ?

Surveillance de la tension artérielle

See Surveillance de la tension artérielle Products
Les connecteurs CPC assurent une connexion rapide, sûre et propre avec vos appareils médicaux de contrôle de la tension artérielle. Nos connecteurs peuvent être combinés avec des tubes entre 3/32” et 1/8” (2,4mm et 3,2mm).

Produits et leur téléchargement

Article

Design World Connector Challenge

Misconnected tubing in medical settings can cause serious problems. However, advances in connection technology can help eliminate these issues.

 null

Spécifications de produit & Valeur CV

 null

Products

/

Filters

No available filters

BCF497

BCF497

1/8" Hose Barb, In-line Bayonet Body

BCF597

BCF597

5/32" Hose Barb, In-line Bayonet Body

BC330

BC330

Bayonet Fitting, bayonet male X 3/32 HB, White Nylon

BC430

BC430

Bayonet Fitting, bayonet male X 1/8 HB, White Nylon

BC431

BC431

Bayonet Fitting, bayonet male X 1/8 HB, Black Nylon

BC530

BC530

Bayonet Fitting, bayonet male X 5/32 HB, White Nylon

BC531

BC531

Bayonet Fitting, bayonet male X 5/32 HB, Black Nylon

BC630

BC630

Bayonet Fitting, bayonet male X 3/16 HB, White Nylon

BC631

BC631

Bayonet Fitting, bayonet male X 3/16 HB, Black Nylon

F1002130

F1002130

Bayonet Fitting, bayonet male X 1/8 HB, Rigid Tube Series, White Nylon

GM430M2

GM430M2

Screw-type Monitor Fitting, 5/16 UNF rotating internal thread X 1/8 HB, White Nylon with Polyproylene and TPE rotating nut, Buna-N seal.

GM530M2

GM530M2

Screw-type Monitor Fitting, 5/16 UNF rotating internal thread X 5/32 HB, White Nylon, Polypropylene nut with TPE overmold, Buna-N seal.

GM630M2

GM630M2

Screw-type Monitor Fitting, 5/16 UNF rotating internal thread X 3/16 HB, White Nylon, Polypropylene nut with TPE overmold, Buna-N seal.

GS320

GS320

Screw-type Fitting, 5/16 UNF X 3/32 HB, White Acetal

GS420

GS420

Screw-type Fitting, 5/16 UNF X 1/8 HB, White Acetal

GS520

GS520

Screw-type Fitting, 5/16 UNF X 5/32 HB, White Acetal

GS620

GS620

Screw-type Fitting, 5/16 UNF X 3/16 HB, White Acetal