Login or register to order products online
Your cart is empty.
Sous-total :$0
Explore products by:
The Product Specifier is the fastest resource to determine the right coupling for your application. Select the appropriate options from the drop-down menus in the Product Specifier fields to find the couplings suitable to your project requirements. Or, tell us your challenges and an expert engineer will help you find the best approach to address them with CPC connector products.
We've made it easy to download CAD modeling resources. Watch here.
Log in or register to download CAD drawings.
If you have trouble accessing this form, click here.
CPC utilise les informations que vous fournissez ici pour répondre à votre demande. Nous utilisons également ces informations pour créer de futures communications concernant nos produits et les actualités de notre société. Vous pouvez à tout moment choisir de redéfinir vos préférences ou de vous désabonner (« désinscription »).
Have questions making the connection?
10 results
1/2 MNPT Elbow Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring
Drum Insert with BSC56X4 Thread (European Plastic Drums)
3/4 BSPP Elbow Coupler with EPDM O-Rings and 316 Stainless Spring
European Sample Kit, includes BSC 56X4 Drum Insert, 905mm Dip-tube, 3/4 BSPP Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring
Key Kit for Coupler, Molded Blue
70mm Thread Drum Insert with FKM (Viton®) Seal for European 70x6 and Asian 70x5 (Plastic Drum)
Dip-tube 35.5" or 905mm long for 55gal/200L Drums
Dip-tube 39.0" or 990mm long for 275gal/1040L IBCs
3/4 BSPP Male Elbow Coupler with EPDM O-Rings and Hastelloy C Spring
3-Port UDA Adaptor Kit includes FKM (Viton®) O-Ring, Locking Nut, 35.5" (905mm) Dip-tube, 1/2" x 3/8" and 1/2" x 1/4" Reducer Bushings and 1/4" and 3/8" NPT Plugs