Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

DrumQuik Universal Dispensing Adapter

See DrumQuik Universal Dispensing Adapter Products

DrumQuik Universal Dispensing Adaptors (UDA) are changing the world of chemical management. DrumQuik UDA are specifically designed for end-user applications. The DrumQuik UDA allows safer connections to drums and IBCs but can also be used with containers such as Nalgene caps and jerry cans with cap-style closures. Universal Dispensing Adaptors are also the preferred solution in applications where a dip-tube will be re-used or moved between multiple containers.

DrumQuik UDA mates with common containers, bung plugs and caps. The adapter ports enable simultaneous chemical extraction, venting or application of blanket gas. A third port can be used to recirculate priming chemical to the container in metering pump applications. DrumQuik 3-Port UDA facilitates easy, spill-free drum changeouts and offers unprecedented flexibility in a closed system for safely dispensing chemicals. Optional system components including foot valves, air filters and vent check valves are also available.

FeaturesBenefits
Quick connect/disconnectFaster container change-outs
Automatic shutoff valveStops flow when disconnected
Disposable container insertReduces chemical exposure and messy handlig

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psig
Temperature: -32°to 120°F (0°to 49°C)

Materials

Main components: Natural, virgin polypropylene (3-Port UDA uses FDA approved and animal free polypropylene)
O-rings: UDA: none, 3-Port UDA: Food grade EPDM (FKM optional)
Lubricants: None used
Coupler: Virgin polypropylene
Spring (coupler only): 316 stainless steel, Hastelloy C, virgin PEEK UHP, PPS or Teflon encapsulated 316 stainless steel (TESS)
Number of ports: UDA: none, 3-Port UDA: three; one 1/2" female NPT liquid port, one 1/4" female NPT vent port and one 3/8" NPT Recirculation Port
Thread: UDA: presses into HFC, NSH & ChemQuik Series 3/4" male NPT terminations , 3-Port: 3/4" male NPT
Dip-tube length: UDA: polypropylene 37" (889mm) or 55" (1397mm), 3-Port: HDPE, use standard DrumQuik PRO or PUR dip-tubes

Torque specifications

2" Buttress: 20ft-lbs (27 N m)
BCS 56x4: 20ft-lbs (27 N m)
2" NPS (plastic drum): 20ft-lbs (27 N m)
2" NPS (steel drum): 15ft-lbs (20 N m)
Shipping plug: hand tight
Note: The torque specifications listed above are general recommendations which may need to be adjusted + or – depending on specific application.
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

/

Filters

No available filters

2621400

2621400

Pipe Plug, 3/8 NPT (DrumQuik PRO)

DQUDA3P

DQUDA3P

3-Port UDA Adaptor Bulk Packaged

DQUDA3PKIT

DQUDA3PKIT

3-Port UDA Adaptor Kit includes EPDM O-Ring, Locking Nut, 35.5" (905mm) Dip-tube, 1/2" x 3/8" and 1/2" x 1/4" Reducer Bushings and 1/4" and 3/8" NPT Plugs

DQUDA3PKIT202

DQUDA3PKIT202

3-Port UDA Adaptor Kit includes FKM (Viton®) O-Ring, Locking Nut, 35.5" (905mm) Dip-tube, 1/2" x 3/8" and 1/2" x 1/4" Reducer Bushings and 1/4" and 3/8" NPT Plugs

2717000

2717000

AS568-214 EPDM, 3 Port UDA, Bulk Packaged O-Ring

2717100

2717100

AS568-214 FKM (Viton®), 3 Port UDA, Bulk Packaged O-Ring