Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

CPC Multiline Couplings - Fluid & Electrical Connectors for Medical Devices

Safety and aesthetics are usually in conflict. But with multiline couplings from CPC, they work in harmony—not only do multiline couplings decrease the incidence of misconnections, they tidy-up unsightly tangles of tubing. Best of all, our proven multiline couplings free you from having to design and develop your own, so you can focus your efforts on the device’s core functions.

By providing a slide latch for simple and secure quick connects and disconnects for up to ten separate fluid and electrical lines, you can ensure that lines are not misconnected. The multiline body offers a single point for bundling the lines in one place for a visually pleasing and space-saving solution. They also offer maximum design flexibility:

Available with valves on the body side for in-panel mount or in-line configurations.

Tubing orientation is ensured by keying the coupling body and insert.

Different fluids and tubing sizes can be accommodated by using acetal or polypropylene inserts in three popular sizes.

Hybrid connectors offer similar benefits. By combining electrical, signal, air and fluid lines in a single connector, you can eliminate misconnections while simplifying the user interface. An easy-to-use twist latch securely connects everything in one simple motion—allowing technicians to quickly change or replace modular tools, umbilicals or hand pieces.

Multiline and hybrid connectors are just two of the ways that CPC helps you focus on your device’s core functions while also enhancing the user experience and improving design aesthetics. If you have any questions about these products or any of our technology, please complete the form to connect with a CPC engineer.

Stay up-to-date by connecting with CPC


CPC Marketing
Read more posts by CPC Marketing