登录 或 注册 在线订购产品
您的购物车为空。
小计:$0
按以下类别浏览产品:
The Product Specifier is the fastest resource to determine the right coupling for your application. Select the appropriate options from the drop-down menus in the Product Specifier fields to find the couplings suitable to your project requirements. Or, tell us your challenges and an expert engineer will help you find the best approach to address them with CPC connector products.
We've made it easy to download CAD modeling resources. Watch here.
Log in or register to download CAD drawings.
If you have trouble accessing this form, click here.
CPC 使用您在此处提供的信息来对您的请求作出响应。我们还会使用这些信息来编制未来有关我们产品和公司新闻的通信内容。 您可以随时选择完善您的偏好或取消订阅(“退出”)。
DrumQuik PRO 为桶、罐装罐和 IBC 提供安全、简便的经济型化学品萃取。
Have questions making the connection?
5 results
70mm Thread Drum Insert with EPDM Seal for European 70x6 and Asian 70x5 (Plastic Drum)
Bung Closure, EPDM O-Ring, 2" NPS X 3/4 NPS Female Thread
Dip-tube 13.0" or 330mm long for 5 gal/25L Jerry Cans
3/4 Hose Barb Elbow Coupler with EPDM O-Rings and 316 Stainless Spring
Drum Insert with BSC56X4 Thread (European Plastic Drums)