Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

IdentiQuik Couplings

See IdentiQuik Couplings Products

RFID-based IdentiQuik couplings redefine what's possible for controlling, protecting and streamlining fluid handling processes. IdentiQuik technology allows the robust transfer of fluid and information to identify device type or connected media, verify line connection accuracy or capture fluid and product data.

CPC's plastic quick disconnect couplings cover a wide range of general purpose applications. Available in 1/8" to 1/2" nominal flow, they feature one-hand connection and disconnection. Integral terminations make the plastic coupling the choice for ease of use and manufacture. Available with CPC's iNS4, iPLC12, iSMC and iUDC product series.

Assets & Downloads

Features Benefits
Data exchange using RFID (Radio Frequency Identification) Fluid tracking, brand protection and prolonged equipment life
Smart couplings Prevent misconnections
“CPC Click” Audible confirmation of connection
Available in CPC’s PLC12, NS4, SMC, UDC Series Couplings Wide range of materials and flow sizes for your protected connection

Specifications & Cv Value

IdentiQuik Specifications

RF Communication Range: 0.50" - 1"
Interface: RS232 & USB
Operating Voltage: RS-232: 8-24V
USB: 5V
Power Consumption: 1.2W maximum
RFID Tag: ISO 15693, 13.56MHz, 112 bytes programmable
Temperature: 32°F to 150°F (0°C to 65°C)

Cv Value

Cv ~ 0.19 (2.74) max
Cv ~ 0.08 (1.15) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

/

Filters

No available filters

INS4DT2200400

INS4DT2200400

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID

INS4DT2200600

INS4DT2200600

3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID

IPLCDT2200400

IPLCDT2200400

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID

IPLCDT2200600

IPLCDT2200600

3/8 Hose Barb Valved In-Line IdentiQuik Coupling Insert with RFID

INS4DR1700201

INS4DR1700201

1/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB

INS4DR1700400

INS4DR1700400

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232

INS4DR1700401

INS4DR1700401

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB

INS4DR1700600

INS4DR1700600

3/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232

INS4DR1700601

INS4DR1700601

3/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB

IPLCDR1700400

IPLCDR1700400

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232

IUDCDR1600400

IUDCDR1600400

1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, RS-232

IUDCDR1600401

IUDCDR1600401

1/4 Hose Barb Valved Panel Mount IdentiQuik Coupling Reader with RFID, USB

IUDCDR1700400

IUDCDR1700400

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232

IUDCDR1700401

IUDCDR1700401

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB

IUDCDR1700601

IUDCDR1700601

3/8 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB

IUDCDR1700800

IUDCDR1700800

1/2 Hose Barb Valved In-Line Coupling Reader with RFID, RS-232

IUDCDR1700801

IUDCDR1700801

1/2 Hose Barb Valved In-Line IdentiQuik Coupling Reader, USB

IUDCDR1701200

IUDCDR1701200

3/4" Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232

IUDCDTCN3800

IUDCDTCN3800

IdentiQuik 38mm Valved Threaded Cap with RFID, polypropylene

IUDCDTCN3803

IUDCDTCN3803

IdentiQuik 38mm Valved Threaded Cap with RFID, acetal

IUDCDTCS3800

IUDCDTCS3800

IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, polypropylene

IUDCDTCS3803

IUDCDTCS3803

IdentiQuik 38mm Valved Threaded Cap with RFID, FDA EPDM gasket, acetal