Operating Conditions (Fluid Transfer) Pressure: Vacuum to 120 psi, 8.3 bar Temperature: 32°F to 160°F, 0°C to 71 °C Materials Main components and valves: Polypropylene Thumb latch: Stainless steel Valve spring: 316 Stainless steel External spring and pin: Stainless steel O-rings: EPDM Other Color: Almond Tubing range: 1/16" to 1/4", 1.6mm to 6.4mm Cv Value Cv ~ 0.44 (6.34) max Cv ~ 0.26 (3.75) max Cv ~ 0.24 (3.46) max Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.Use the graph above as a guide.Based on sealing performance after 72 hours of exposure to pressure and temperature.
PMCD100212 CAD Details Available PMCD100212 1/8 NPT Valved Coupling Body True × Termination Size: 1/8" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC100212 CAD Details Available PMC100212 1/8 NPT Non-Valved Coupling Body True × Termination Size: 1/8" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD100212BSPT CAD Details Available PMCD100212BSPT 1/8 MBSPT Valved Coupling Body False × Termination Size: 1/8" Termination Type: BSPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC100212BSPT CAD Details Available PMC100212BSPT 1/8 MBSPT Non-Valved Coupling Body False × Termination Size: 1/8" Termination Type: BSPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD100412 CAD Details Available PMCD100412 1/4 NPT Valved Coupling Body True × Termination Size: 1/4" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC100412 CAD Details Available PMC100412 1/4 MNPT Non-Valved Coupling Body True × Termination Size: 1/4" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD100412BSPT CAD Details Available PMCD100412BSPT 1/4 MBSPT Valved Coupling Body False × Termination Size: 1/4" Termination Type: BSPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC100412BSPT CAD Details Available PMC100412BSPT 1/4 MBSPT Non-Valved Coupling Body True × Termination Size: 1/4" Termination Type: BSPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD120412 CAD Details Available PMCD120412 1/4 PTF Valved Panel Mount Coupling Body True × Termination Size: 1/4" Termination Type: PTF Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC120412 CAD Details Available PMC120412 1/4 PTF Non-Valved Panel Mount Coupling Body True × Termination Size: 1/4" Termination Type: PTF Mounting Option: Panel Mount Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD130412 CAD Details Available PMCD130412 1/4 PTF Valved In-Line Coupling Body True × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC130412 CAD Details Available PMC130412 1/4 PTF Non-Valved In-Line Coupling Body False × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD160112 CAD Details Available PMCD160112 1/16 Hose Barb Valved Panel Mount Coupling Body True × Termination Size: 1/16" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC160112 CAD Details Available PMC160112 1/16 Hose Barb Non-Valved Panel Mount Coupling Body True × Termination Size: 1/16" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD160212 CAD Details Available PMCD160212 1/8 Hose Barb Valved Panel Mount Coupling Body True × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC160212 CAD Details Available PMC160212 1/8 Hose Barb Non-Valved Panel Mount Coupling Body True × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD160412 CAD Details Available PMCD160412 1/4 Hose Barb Valved Panel Mount Coupling Body True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC160412 CAD Details Available PMC160412 1/4 Hose Barb Non-Valved Panel Mount Coupling Body True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD170112 CAD Details Available PMCD170112 1/16 Hose Barb Valved In-Line Coupling Body True × Termination Size: 1/16" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC170112 CAD Details Available PMC170112 1/16 Hose Barb Non-Valved In-Line Coupling Body False × Termination Size: 1/16" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD170212 CAD Details Available PMCD170212 1/8 Hose Barb Valved In-Line Coupling Body True × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC170212 CAD Details Available PMC170212 1/8 Hose Barb Non-Valved In-Line Coupling Body True × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD170412 CAD Details Available PMCD170412 1/4 Hose Barb Valved In-Line Coupling Body True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC170412 CAD Details Available PMC170412 1/4 Hose Barb Non-Valved In-Line Coupling Body True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD18042812 CAD Details Available PMCD18042812 1/4 -28 Flat Bottom Port Valved Panel Mount Coupling Body True × Termination Size: 1/4" Termination Type: 1/4-28 Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD19042812 CAD Details Available PMCD19042812 1/4 -28 Flat Bottom Port Valved In-Line Coupling Body True × Termination Size: 1/4" Termination Type: 1/4-28 Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
DSM2202 CAD Details Available DSM2202 1/8 Hose Barb Non-Valved Nu-Seal Coupling Insert False × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polyethylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD200412 CAD Details Available PMCD200412 1/4 PTF Valved In-Line Coupling Insert True × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD210412 CAD Details Available PMCD210412 1/4 PTF Valved Elbow Coupling Insert True × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC200412 CAD Details Available PMC200412 1/4 PTF Non-Valved Coupling Insert True × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC210412 CAD Details Available PMC210412 1/4 PTF Non-Valved Elbow Coupling Insert True × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD2102512 CAD Details Available PMCD2102512 5/32 PTF Valved Elbow Coupling Insert False × Termination Size: 5/32" Termination Type: PTF Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD220112 CAD Details Available PMCD220112 1/16 Hose Barb Valved In-Line Coupling Insert True × Termination Size: 1/16" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC220112 CAD Details Available PMC220112 1/16 Hose Barb Non-Valved In-Line Coupling Insert True × Termination Size: 1/16" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD220212 CAD Details Available PMCD220212 1/8 Hose Barb Valved In-Line Coupling Insert True × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD230212 CAD Details Available PMCD230212 1/8 Hose Barb Valved Elbow Coupling Insert True × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC220212 CAD Details Available PMC220212 1/8 Hose Barb Non-Valved In-Line Coupling Insert True × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC230212 CAD Details Available PMC230212 1/8 Hose Barb Non-Valved Elbow Coupling Insert True × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD220412 CAD Details Available PMCD220412 1/4 Hose Barb Valved In-Line Coupling Insert True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD230412 CAD Details Available PMCD230412 1/4 Hose Barb Valved Elbow Coupling Insert True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC220412 CAD Details Available PMC220412 1/4 Hose Barb Non-Valved In-Line Coupling Insert True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC230412 CAD Details Available PMC230412 1/4 Hose Barb Non-Valved Elbow Coupling Insert True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD240212 CAD Details Available PMCD240212 1/8 NPT Valved Coupling Insert True × Termination Size: 1/8" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC240212 CAD Details Available PMC240212 1/8 NPT Non-Valved Coupling Insert True × Termination Size: 1/8" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD24042812 CAD Details Available PMCD24042812 1/4 -28 Flat Bottom Port Valved In-Line Coupling Insert True × Termination Size: 1/4" Termination Type: 1/4-28 Mounting Option: Thread Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC24042812 CAD Details Available PMC24042812 1/4-28 Flat Bottom Port Non-Valved In-Line Coupling Insert True × Termination Size: 1/4" Termination Type: 1/4-28 Mounting Option: Thread Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD24082012 CAD Details Available PMCD24082012 5/16 SAE-5 Valved In-Line Coupling Insert True × Termination Size: 5/16" Termination Type: SAE Mounting Option: Thread Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC24082012 CAD Details Available PMC24082012 5/16 SAE-5 Non-Valved In-Line Coupling Insert False × Termination Size: 5/16" Termination Type: SAE Mounting Option: Thread Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD400412 CAD Details Available PMCD400412 1/4" Ferruleless Polytube Fitting, PTF Valved Panel Mount Coupling Insert False × Termination Size: 1/4" Termination Type: Ferruleless Polytube Fitting Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD420112 CAD Details Available PMCD420112 1/16" Hose Barb Valved Panel Mount Coupling Insert True × Termination Size: 1/16" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD420212 CAD Details Available PMCD420212 1/8" Hose Barb Valved Panel Mount Coupling Insert True × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC420212 CAD Details Available PMC420212 1/8" Hose Barb Non-Valved Panel Mount Coupling Insert True × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD420412 CAD Details Available PMCD420412 1/4" Hose Barb Valved Panel Mount Coupling Insert False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMC420412 CAD Details Available PMC420412 1/4" Hose Barb Non-Valved Panel Mount Coupling Insert True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMCD48042812 CAD Details Available PMCD48042812 1/4 -28 Flat Bottom Port Valved Panel Mount Coupling Insert True × Termination Size: 1/4" Termination Type: 1/4-28 Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
2418900 2418900 1/4-28 Nut, 1/16 Tubing (PMC 12) True × Termination Size: 1/4" Termination Type: 1/4-28 Material Type: Polypropylene Valved?: No See Full Product Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
2419000 2419000 1/4-28 Nut, 1/8 Tubing (PMC 12) False × Termination Size: 1/4" Termination Type: 1/4-28 Material Type: Polypropylene Valved?: No See Full Product Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
2419199 2419199 1/4-28 Nut, 1/16 Tubing (PMC 12) True × Termination Size: 1/4" Termination Type: 1/4-28 Material Type: Acetal Valved?: No See Full Product Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
2419299 2419299 1/4-28 Nut, 1/8 Tubing (PMC 12) True × Termination Size: 1/4" Termination Type: 1/4-28 Material Type: Acetal Valved?: No See Full Product Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
100900 CAD Details Available 100900 Panel Nut (MC) False × Termination Type: Other Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
100901 CAD Details Available 100901 Panel Nut (MC) False × Termination Type: Other Material Type: Stainless Steel Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
3520800 3520800 Panel Nut (MC, Polypropylene) False × Termination Type: Other Material Type: Polypropylene Valved?: No See Full Product Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
664400 CAD Details Available 664400 Panel Nut (MC, Acetal) False × Termination Type: Other Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare