Operating Conditions (Fluid Transfer) Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous Pressure Minimum: Vacuum Maximum: Brass = 500 psi no. of stations Acetal = 240 psi no. of stations Materials Mounting plate: Black anodized aluminum Main components: Acetal or chrome-plated brass Thumb latch: Stainless steel Valves: Acetal Valve spring: 316 stainless steel External springs and pin: Stainless steel O-ring: Buna-N Other Tubing range: 1/8" to 3/8" ID, 3.2mm to 9.5mm ID 5/32" to 3/8" OD, 4mm to 9.5 mm OD Cv Value Cv ~ 1.4 per line (20.17) max Cv ~ 0.82 (11.82) max Cv ~ 0.51 (7.35) max Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
NOTE: To order in chrome-plated brass, eliminate the P at the beginning of the part number. WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
LM12006 CAD Details Available LM12006 3/8 PTF Non-Valved Multi-Mount Coupling Body False × Termination Size: 3/8" Termination Type: PTF Mounting Option: Panel Mount Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
MM1204 CAD Details Available MM1204 1/4 PTF Non-Valved Multi-Mount Coupling Body False × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
MM181032 CAD Details Available MM181032 10-32 Non-Valved Multi-Mount Coupling Body False × Termination Size: 10-32 Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PLM16005 CAD Details Available PLM16005 5/16 Hose Barb Non-Valved Multi-Mount Coupling Body False × Termination Size: 5/16" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
LMD12004 CAD Details Available LMD12004 1/4 PTF Valved Multi-Mount Body False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
LMD16004 CAD Details Available LMD16004 1/4 Hose Barb Valved Multi-Mount Body True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
LM16004 CAD Details Available LM16004 1/4 Hose Barb Non-Valved Multi-Mount Coupling Body False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
LMD12006 CAD Details Available LMD12006 3/8 PTF Valved Multi-Mount Body False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
LM16006 CAD Details Available LM16006 3/8 Hose Barb Non-Valved Multi-Mount Coupling Body False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
MMD1204 CAD Details Available MMD1204 1/4 PTF Valved Multi-Mount Coupling Body False × Termination Size: 1/4" Termination Type: PTF Mounting Option: Panel Mount Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
MMD1602 CAD Details Available MMD1602 1/8 Hose Barb Valved Multi-Mount Coupling Body False × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
MMD181032 CAD Details Available MMD181032 10-32 Valved Multi-Mount Coupling Body False × Termination Size: 10-32 Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PLMD12004 CAD Details Available PLMD12004 1/4 PTF Valved Multi-Mount Coupling Body False × Termination Size: 1/4" Termination Type: PTF Mounting Option: Panel Mount Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMMD1204 CAD Details Available PMMD1204 1/4 PTF Valved MM Coupling Body True × Termination Size: 1/4" Termination Type: PTF Mounting Option: Panel Mount Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMM1204 CAD Details Available PMM1204 1/4 PTF Non-Valved MM Coupling Body False × Termination Size: 1/4" Termination Type: PTF Mounting Option: Panel Mount Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PLMD12006 CAD Details Available PLMD12006 3/8 PTF Valved Multi-Mount Coupling Body False × Termination Size: 3/8" Termination Type: PTF Mounting Option: Panel Mount Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PLMD16004 CAD Details Available PLMD16004 1/4 Hose Barb Valved Multi-Mount Coupling Body False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMMD1604 CAD Details Available PMMD1604 1/4 Hose Barb Valved MM Coupling Body False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
28000 CAD Details Available 28000 1/4 Hose Barb Non-Valved Panel Mount Coupling Body (PLC16004 NSF) False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PLM16004 CAD Details Available PLM16004 1/4 Hose Barb Non-Valved Multi-Mount Coupling Body False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMM1604 CAD Details Available PMM1604 1/4 Hose Barb Non-Valved MM Coupling Body True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PLMD16006 CAD Details Available PLMD16006 3/8 Hose Barb Valved Multi-Mount Coupling Body False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMMD1602 CAD Details Available PMMD1602 1/8 Hose Barb Valved MM Coupling Body False × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMM1602 CAD Details Available PMM1602 1/8 Hose Barb Non-Valved MM Coupling Body True × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMMD1603 CAD Details Available PMMD1603 3/16 Hose Barb Valved MM Coupling Body False × Termination Size: 3/16" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMMD181032 CAD Details Available PMMD181032 10-32 Female Thread Valved Multiple Mount Coupling Body False × Termination Size: 10-32 Termination Type: 10-32 Thread Mounting Option: Panel Mount Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
LM22006 CAD Details Available LM22006 3/8 Hose Barb Non-Valved Multi-Mount Coupling Insert False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
MM20025 CAD Details Available MM20025 5/32 PTF Non-Valved Multi-Mount Coupling Insert False × Termination Size: 5/32" Termination Type: PTF Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
MM2203 CAD Details Available MM2203 3/16 Hose Barb Non-Valved Multi-Mount Coupling Insert False × Termination Size: 3/16" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PLM22005 CAD Details Available PLM22005 5/16 Hose Barb Non-Valved Multi-Mount Coupling Insert False × Termination Size: 5/16" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMM2203 CAD Details Available PMM2203 3/16 Hose Barb Non-Valved MM Coupling Insert False × Termination Size: 3/16" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
LMD20004 CAD Details Available LMD20004 1/4 PTF Valved Multi-Mount Coupling Insert False × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
MMD2004 CAD Details Available MMD2004 1/4 PTF Valved Multi-Mount Coupling Insert False × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
MMD2104 CAD Details Available MMD2104 1/4 PTF Valved Elbow Multi-Mount Coupling Insert False × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
LM20004 CAD Details Available LM20004 1/4 PTF Non-Valved Multi-Mount Coupling Insert False × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
MM2004 CAD Details Available MM2004 1/4 PTF Non-Valved Multi-Mount Coupling Insert True × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
MM2104 CAD Details Available MM2104 1/4 PTF Non-Valved Elbow Multi-Mount Coupling Insert False × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
LMD20006 CAD Details Available LMD20006 3/8 PTF Valved Multi-Mount Coupling Insert False × Termination Size: 3/8" Termination Type: PTF Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
LM20006 CAD Details Available LM20006 3/8 PTF Non-Valved Multi-Mount Coupling Insert False × Termination Size: 3/8" Termination Type: PTF Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
LMD22004 CAD Details Available LMD22004 1/4 Hose Barb Valved Multi-Mount Coupling Insert True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
MMD2204 CAD Details Available MMD2204 1/4 Hose Barb Valved Multi-Mount Coupling Insert False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
LM22004 CAD Details Available LM22004 1/4 Hose Barb Non-Valved Multi-Mount Coupling Insert False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
MM2204 CAD Details Available MM2204 1/4 Hose Barb Non-Valved Multi-Mount Coupling Insert False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
MMD2202 CAD Details Available MMD2202 1/8 Hose Barb Valved Multi-Mount Coupling Insert False × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
MM2202 CAD Details Available MM2202 1/8 Hose Barb Non-Valved Multi-Mount Coupling Insert False × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PLMD20004 CAD Details Available PLMD20004 1/4 PTF Valved Multi-Mount Coupling Insert True × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMMD2004 CAD Details Available PMMD2004 1/4 PTF Valved MM Coupling Insert False × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMMD2104 CAD Details Available PMMD2104 1/4 PTF Valved EL MM Coupling Insert True × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PLM20004 CAD Details Available PLM20004 1/4 PTF Non-Valved Multi-Mount Coupling Insert False × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMM2004 CAD Details Available PMM2004 1/4 PTF Non-Valved MM Coupling Insert True × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMM2104 CAD Details Available PMM2104 1/4 PTF Non-Valved EL MM Coupling Insert True × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PLMD20006 CAD Details Available PLMD20006 3/8 PTF Valved Multi-Mount Coupling Insert False × Termination Size: 3/8" Termination Type: PTF Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PLMD22004 CAD Details Available PLMD22004 1/4 Hose Barb Valved Multi-Mount Coupling Insert True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMMD2204 CAD Details Available PMMD2204 1/4 Hose Barb Valved MM Coupling Insert False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PLM22004 CAD Details Available PLM22004 1/4 Hose Barb Non-Valved Multi-Mount Coupling Insert True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMM2204 CAD Details Available PMM2204 1/4 Hose Barb Non-Valved MM Coupling Insert True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PLMD22006 CAD Details Available PLMD22006 3/8 Hose Barb Valved Multi-Mount Coupling Insert False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PLM22006 CAD Details Available PLM22006 3/8 Hose Barb Non-Valved Multi-Mount Coupling Insert False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMMD20025 CAD Details Available PMMD20025 5/32 PTF Valved MM Coupling Insert True × Termination Size: 5/32" Termination Type: PTF Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMM20025 CAD Details Available PMM20025 5/32 PTF Non-Valved MM Coupling Insert False × Termination Size: 5/32" Termination Type: PTF Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMMD2202 CAD Details Available PMMD2202 1/8 Hose Barb Valved MM Coupling Insert True × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
PMM2202 CAD Details Available PMM2202 1/8 Hose Barb Non-Valved MM Coupling Insert True × Termination Size: 1/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
CP103 CAD Details Available CP103 3-Port Multi-Mount Plate False × Termination Type: Other Material Type: Aluminum Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
CP104 CAD Details Available CP104 4-Port Multi-Mount Plate False × Termination Type: Other Material Type: Aluminum Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
CP105 CAD Details Available CP105 5-Port Multi-Mount Plate False × Termination Type: Other Material Type: Aluminum Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
101700 CAD Details Available 101700 Retaining Ring, MC Multi-Mount False × Termination Type: Other Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
278100 CAD Details Available 278100 Retaining Ring, LC Multi-Mount False × Termination Type: Other Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
LCP103 CAD Details Available LCP103 3-Port Multi-Mount Plate True × Termination Type: Other Material Type: Aluminum Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
LCP104 CAD Details Available LCP104 4-Port Multi-Mount Plate False × Termination Type: Other Material Type: Aluminum Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare