Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

MicroCNX® Series Connector

See MicroCNX® Series Connector Products

MicroCNX® Connectors are the only aseptic micro-connectors that provide a simple, efficient method of connecting tubing for small-format biomanufacturing assemblies. The MicroCNX line of connectors is engineered specifically for the challenging conditions of biological media transfer in bioprocessing, cell therapy, and gene therapy applications. The connector comes in a range of tubing sizes; a luer connection option to create a sterile, closed connection on an existing luer connection; and the ULT version is ideal for assemblies for cryogenic freezing cassettes or connection to PVC tubing. 

Assets & Downloads

2022 Pharma Innovation Awards Logo Award

2022 Pharma Innovation Award

2022 Pharma Innovation Award winner: MicroCNX Series Connectors. The awards recognize advancements in product quality and manufacturing efficiency.

Features Benefits
PINCH-CLICK-PULL Easy to use three-step connection process reduces risk of operator error
Genderless Eases single-use systems specifications with one part number for both halves
CPC Click Audible confirmation of assembly with no additional hardware required
Ultra-Low Tempaerature and Chemical 
compatability (ULT version)
Ability to be frozen down to vaporized liquid nitrogen temp (-190°C), and increased compatibility to harsh chemicals
PVC tubing (ULT version) Fully compatibility with all PVC tubing
Low profile (ULT version) Compact size to fit in freezing cassettes

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Up to 60 psi, 4.1 bar (Standard*)
Up to 75 psi, 5.1 bar for 48 hours (Standard*)
Up to 43.5 psi, 3 bar (ULT** and Luer***)
Temperature: 34°F to 104°F (1°C to 40°C)

Materials

Main Components: Polycarbonate (white), Polyphenylsulfone (off white)
Seals: Silicone (clear), platinum-cured
Protective Cover: Polypropylene (teal), Polycarbonate (gold)
Membrane Hydrophobic Polyethersulfone

Sterilization

Gamma Up to 50 kGy irradiation
Autoclave One Cycle up to 266°F (130°C) for 60 minutes(Standard* and Luer***)
One cycle up to 250°F (121°C) for 30 minutes (ULT**)


*Standard: CNX17001HT; CNX17002HT; CNX17003HT
** ULT: CNX17101HT; CNX17102HT; CNX17103HT
*** Luers: CNX170LMHT; CNX170LFHT

Cv Value (Typical Flow Rate)

Cv Value Range: 0.04-0.27 
Cv values represent the approximate expected flow rate in gallons per minute of water at room temperature for a 1 PSI pressure drop. The flow is generally constrained by the smallest diameter, which in some cases will be the termination diameter and not the Nominal Flow Path.
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.

Validation Reports

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

Extractables Reports

CPC uses the information you provide here to develop a response to your request. We also use the information to create future communications about our products and company news. You may choose to refine your preferences or unsubscribe("opt out") at any time.

Products

/

Filters

No available filters

CNX17001HT

CNX17001HT

1/16" Hose Barb Genderless MicroCNX Connector

CNX17002HT

CNX17002HT

1/8" Hose Barb Genderless MicroCNX Connector

CNX17003HT

CNX17003HT

3/32" Hose Barb Genderless MicroCNX Connector