Operating Conditions (Fluid Transfer) Pressure Range: Vacuum to 250 psi, 17.3 bar Temperature Range: -40°F to 180°F continuous, -40°C to 82°C continuous Materials Main housing components and valves: Chrome-plated brass Thumb latch: Stainless steel Valves: Acetal Valve springs: 316 stainless steel External springs and pin: Stainless steel O-rings: Buna-N Color: Chrome Other Tubing range: 1/4" to 3/8", 6.4mm to 9.5mm Cv Value Cv ~ 1.40 (20.17) max Cv ~ 0.82 (11.82) max Cv ~ 0.51 (7.35) max Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
70300 CAD Details Available 70300 1/4 Hose Barb Valved Panel Mount Coupling Body (LCD16004 NSF) True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
70200 CAD Details Available 70200 1/4 Hose Barb Non-Valved Panel Mount Coupling Body (LC16004 NSF) False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
70800 CAD Details Available 70800 1/4 Hose Barb Valved In-Line Coupling Body (LCD17004 NSF) False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
76300 CAD Details Available 76300 1/4 Hose Barb Non-Valved In-Line Coupling Body (LC17004 NSF) False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
74600 CAD Details Available 74600 1/4 NPT Valved Coupling Body (LCD10004 NSF) True × Termination Size: 1/4" Termination Type: NPT Thread Mounting Option: Thread Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
71200 CAD Details Available 71200 1/4 NPT Non-Valved Coupling Body (LC10004 NSF) False × Termination Size: 1/4" Termination Type: NPT Thread Mounting Option: Thread Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
74800 CAD Details Available 74800 1/4 BSPT Valved Coupling Body (LCD10004BSPT NSF) False × Termination Size: 1/4" Termination Type: BSPT Thread Mounting Option: Thread Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
75000 CAD Details Available 75000 3/8 NPT Valved Coupling Body (LCD10006 NSF) False × Termination Size: 3/8" Termination Type: NPT Thread Mounting Option: Thread Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
74900 CAD Details Available 74900 3/8 NPT Non-Valved Coupling Body (LC10006 NSF) False × Termination Size: 3/8" Termination Type: NPT Thread Mounting Option: Thread Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
75400 CAD Details Available 75400 1/4 PTF Valved Panel Mount Coupling Body (LCD12004 NSF) False × Termination Size: 1/4" Termination Type: PTF Mounting Option: Panel Mount Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
75600 CAD Details Available 75600 3/8 PTF Valved Panel Mount Coupling Body (LCD12006 NSF) False × Termination Size: 3/8" Termination Type: PTF Mounting Option: Panel Mount Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
75800 CAD Details Available 75800 3/8 Hose Barb Valved Panel Mount Coupling Body (LCD16006 NSF) True × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
75700 CAD Details Available 75700 3/8 Hose Barb Non-Valved Panel Mount Coupling Body (LC16006 NSF) False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
76200 CAD Details Available 76200 3/8 PTF Valved In-Line Coupling Body (LCD13006 NSF) False × Termination Size: 3/8" Termination Type: PTF Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
76500 CAD Details Available 76500 3/8 Hose Barb Valved In-Line Coupling Body (LCD17006 NSF) False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
76400 CAD Details Available 76400 3/8 Hose Barb Non-Valved In-Line Coupling Body (LC17006 NSF) False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
70400 CAD Details Available 70400 1/4 Hose Barb Valved Elbow Coupling Insert (LCD23004 NSF) True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
70500 CAD Details Available 70500 1/4 Hose Barb Valved In-Line Coupling Insert (LCD22004 NSF) False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
70100 CAD Details Available 70100 1/4 Hose Barb Non-Valved In-Line Coupling Insert (LC22004 NSF) False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
74400 CAD Details Available 74400 1/4 Hose Barb Non-Valved Elbow Coupling Insert (LC23004 NSF) False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
70900 CAD Details Available 70900 3/8 Hose Barb Valved In-Line Coupling Insert (LCD22006 NSF) False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
71300 CAD Details Available 71300 3/8 Hose Barb Valved Elbow Coupling Insert (LCD23006 NSF) False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
73900 CAD Details Available 73900 3/8 Hose Barb Non-Valved In-Line Coupling Insert (LC22006 NSF) False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
71500 CAD Details Available 71500 1/4 NPT Valved Coupling Insert (LCD24004 NSF) True × Termination Size: 1/4" Termination Type: NPT Thread Mounting Option: Thread Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
71700 CAD Details Available 71700 1/4 NPT Valved Coupling Insert (LCD26004 NSF) False × Termination Size: 1/4" Termination Type: NPT Thread Mounting Option: Thread Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
71400 CAD Details Available 71400 1/4 NPT Non-Valved Coupling Insert (LC24004 NSF) False × Termination Size: 1/4" Termination Type: NPT Thread Mounting Option: Thread Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
72300 CAD Details Available 72300 3/8 NPT Valved Coupling Insert (LCD24006 NSF) False × Termination Size: 3/8" Termination Type: NPT Thread Mounting Option: Thread Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
72200 CAD Details Available 72200 3/8 NPT Non-Valved Coupling Insert (LC24006 NSF) False × Termination Size: 3/8" Termination Type: NPT Thread Mounting Option: Thread Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
73000 CAD Details Available 73000 1/4 Hose Barb Valved Panel Mount Coupling Insert (LCD42004 NSF) False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
72900 CAD Details Available 72900 1/4 Hose Barb Non-Valved Panel Mount Coupling Insert (LC42004 NSF) False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Brass Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
73200 CAD Details Available 73200 3/8 Hose Barb Valved Panel Mount Coupling Insert (LCD42006 NSF) False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
73400 CAD Details Available 73400 1/4 PTF Valved Coupling Insert (LCD20004 NSF) False × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
73600 CAD Details Available 73600 3/8 PTF Valved In-Line Coupling Insert (LCD20006 NSF) False × Termination Size: 3/8" Termination Type: PTF Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
73800 CAD Details Available 73800 5/16 Hose Barb Valved In-Line Coupling Insert (LCD22005 NSF) False × Termination Size: 5/16" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Brass Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare