Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Thermal Live Spring Summit

May 7-8, 2024

Overview

Thermal Live Spring Summit is a complimentary two-day virtual event where hundreds of thermal management engineers explore the latest industry developments with peers. The event includes a range of topics shared through live webinar sessions as well as some product demonstrations for additional detail. Register to attend even if you cannot attend live as all sessions and presentations are recorded and will be available on demand.

Flow & Form Factor: Performance and Features to Understand When Designing Liquid Cooling

12 PM EDT May 8, 2024.

CPC’s Applications Engineer, Chris Winslow will be highlighting how important managing flow is within a liquid cooling system. Liquid cooling should be approached holistically; Chris’s presentation identifies system subcomponents that have an impact on the whole. For example, tubing length is a factor – just because there are no valves or other mechanical impedance within a stretch of hose does not mean that it doesn’t impact velocity. Ultimately, various parts of an application using liquid cooling can influence cooling potential. By attending this session, participants can learn more about flow and features of QDs to be aware of related to Cv.