Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

SUT Extreme Webinar

May 11, 2021

Overview

Advancement in Single-use Aseptic Connector Material Technology Enables Greater Reliability and Application Flexibility

Single-use downstream applications including, chromatography, filtration, and purification create difficult environments for supplier components due to the presence of chemicals across a wide pH range.  Aseptic connectors are crucial components to these processes to maintain efficiency and sterility.  For this reason, CPC is introducing a connector utilizing chemically stable and robust materials. This presentation will go through the challenge these applications present to connectors, the engineering decisions made to select the new product, and the benefits to the process of using CPC connectors.

Speaker

Michael Francis Product Manager, Biopharma CPC (Colder Products Company)