Operating Conditions (Fluid Transfer) Pressure: Vacuum to 60 psi, 4.2 bar Temperature: 32°F to 160°F continuous, 0°C to 71°C continuous Materials Main components and valves: Polypropylene Thumb Latch: Polypropylene Valve spring: 316 stainless steel O-rings: EPDM Panel mount gasket: EPDM External springs and pin: 316 stainless steel Compression nut, gripper, ferrule: Polypropylene Other Color: Light gray with charcoal gray latch Tubing range: 3/8" to 3/4", 9.5mm to 19mm Compression termination tubing specifications: 3/8" OD or 1/2" OD, +0.010/-0.000 Cv Value Cv ~ 3.94 (56.77) max Cv ~ 2.50 (36.02) max Cv ~ 2.04 (29.39) max Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide. Based on sealing performance after 72 hours of exposure to pressure and temperature.
HFCD101212 CAD Details Available HFCD101212 3/4 NPT Valved Coupling Body True × Termination Size: 3/4" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC101212 CAD Details Available HFC101212 3/4 NPT Non-Valved Coupling Body True × Termination Size: 3/4" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD10612 CAD Details Available HFCD10612 3/8 NPT Valved Coupling Body True × Termination Size: 3/8" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC10612 CAD Details Available HFC10612 3/8 NPT Non-Valved Coupling Body True × Termination Size: 3/8" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD10612BSPT CAD Details Available HFCD10612BSPT 3/8 BSPT Valved Coupling Body True × Termination Size: 3/8" Termination Type: BSPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC10612BSPT CAD Details Available HFC10612BSPT 3/8 BSPT Non-Valved Coupling Body False × Termination Size: 3/8" Termination Type: BSPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD10812 CAD Details Available HFCD10812 1/2 NPT Valved Coupling Body True × Termination Size: 1/2" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC10812 CAD Details Available HFC10812 1/2 NPT Non-Valved Coupling Body True × Termination Size: 1/2" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD12612 CAD Details Available HFCD12612 3/8 Compression Valved Panel Mount Coupling Body False × Termination Size: 3/8" Termination Type: Compression Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC12612 CAD Details Available HFC12612 3/8 JACO Non-Valved Panel Mount Coupling Body False × Termination Size: 3/8" Termination Type: Compression Mounting Option: Panel Mount Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD12812 CAD Details Available HFCD12812 1/2 JACO Valved Panel Mount Coupling Body False × Termination Size: 1/2" Termination Type: Compression Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC12812 CAD Details Available HFC12812 1/2 JACO Non-Valved Panel Mount Coupling Body False × Termination Size: 1/2" Termination Type: Compression Mounting Option: Panel Mount Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD13612 CAD Details Available HFCD13612 3/8 JACO Valved In-Line Coupling Body True × Termination Size: 3/8" Termination Type: Compression Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC13612 CAD Details Available HFC13612 3/8 JACO Non-Valved In-Line Coupling Body False × Termination Size: 3/8" Termination Type: Compression Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD13812 CAD Details Available HFCD13812 1/2 JACO Valved In-Line Coupling Body True × Termination Size: 1/2" Termination Type: Compression Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC13812 CAD Details Available HFC13812 1/2 JACO Non-Valved In-Line Coupling Body False × Termination Size: 1/2" Termination Type: Compression Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD161012 CAD Details Available HFCD161012 5/8 Hose Barb Valved Panel Mount Coupling Body True × Termination Size: 5/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC161012 CAD Details Available HFC161012 5/8 Hose Barb Non-Valved Panel Mount Coupling Body True × Termination Size: 5/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD161212 CAD Details Available HFCD161212 3/4 Hose Barb Valved Panel Mount Coupling Body True × Termination Size: 3/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC161212 CAD Details Available HFC161212 3/4 Hose Barb Non-Valved Panel Mount Coupling Body True × Termination Size: 3/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD16612 CAD Details Available HFCD16612 3/8 Hose Barb Valved Panel Mount Coupling Body True × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC16612 CAD Details Available HFC16612 3/8 Hose Barb Non-Valved Panel Mount Coupling Body True × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD16812 CAD Details Available HFCD16812 1/2 Hose Barb Valved Panel Mount Coupling Body True × Termination Size: 1/2" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC16812 CAD Details Available HFC16812 1/2 Hose Barb Non-Valved Panel Mount Coupling Body True × Termination Size: 1/2" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD171012 CAD Details Available HFCD171012 5/8 Hose Barb Valved In-Line Coupling Body True × Termination Size: 5/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC171012 CAD Details Available HFC171012 5/8 Hose Barb Non-Valved In-Line Coupling Body True × Termination Size: 5/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD171212 CAD Details Available HFCD171212 3/4 Hose Barb Valved In-Line Coupling Body True × Termination Size: 3/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC171212 CAD Details Available HFC171212 3/4 Hose Barb Non-Valved In-Line Coupling Body True × Termination Size: 3/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD17612 CAD Details Available HFCD17612 3/8 Hose Barb Valved In-Line Coupling Body True × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC17612 CAD Details Available HFC17612 3/8 Hose Barb Non-Valved In-Line Coupling Body True × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD17812 CAD Details Available HFCD17812 1/2 Hose Barb Valved In-Line Coupling Body True × Termination Size: 1/2" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC17812 CAD Details Available HFC17812 1/2 Hose Barb Non-Valved In-Line Coupling Body True × Termination Size: 1/2" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD20612 CAD Details Available HFCD20612 3/8 JACO Valved Coupling Insert True × Termination Size: 3/8" Termination Type: Compression Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC20612 CAD Details Available HFC20612 3/8 JACO Non-Valved Coupling Insert False × Termination Size: 3/8" Termination Type: Compression Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD20812 CAD Details Available HFCD20812 1/2 JACO Valved Coupling Insert False × Termination Size: 1/2" Termination Type: Compression Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC20812 CAD Details Available HFC20812 1/2 Compression Non-Valved In-Line Insert False × Termination Size: 1/2" Termination Type: Compression Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD221012 CAD Details Available HFCD221012 5/8 Hose Barb Valved In-Line Coupling Insert True × Termination Size: 5/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC221012 CAD Details Available HFC221012 5/8 Hose Barb Non-Valved In-Line Coupling Insert True × Termination Size: 5/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD221212 CAD Details Available HFCD221212 3/4 Hose Barb Valved In-Line Coupling Insert True × Termination Size: 3/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD231212 CAD Details Available HFCD231212 3/4 Hose Barb Valved Elbow Coupling Insert True × Termination Size: 3/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC221212 CAD Details Available HFC221212 3/4 Hose Barb Non-Valved In-Line Coupling Insert True × Termination Size: 3/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC231212 CAD Details Available HFC231212 3/4 Hose Barb Non-Valved Elbow Coupling Insert False × Termination Size: 3/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD22612 CAD Details Available HFCD22612 3/8 Hose Barb Valved In-Line Coupling Insert True × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD23612 CAD Details Available HFCD23612 3/8 Hose Barb Valved Elbow Coupling Insert True × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC22612 CAD Details Available HFC22612 3/8 Hose Barb Non-Valved In-Line Coupling Insert True × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC23612 CAD Details Available HFC23612 3/8 Hose Barb Non-Valved Elbow Coupling Insert False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD22812 CAD Details Available HFCD22812 1/2 Hose Barb Valved In-Line Coupling Insert True × Termination Size: 1/2" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD23812 CAD Details Available HFCD23812 1/2 Hose Barb Valved Elbow Coupling Insert True × Termination Size: 1/2" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC22812 CAD Details Available HFC22812 1/2 Hose Barb Non-Valved In-Line Coupling Insert True × Termination Size: 1/2" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC23812 CAD Details Available HFC23812 1/2 Hose Barb Non-Valved Elbow Coupling Insert True × Termination Size: 1/2" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD241212 CAD Details Available HFCD241212 3/4 NPT Valved Coupling Insert True × Termination Size: 3/4" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC241212 CAD Details Available HFC241212 3/4 NPT Non-Valved Coupling Insert True × Termination Size: 3/4" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD24612 CAD Details Available HFCD24612 3/8 NPT Valved Coupling Insert True × Termination Size: 3/8" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC24612 CAD Details Available HFC24612 3/8 NPT Non-Valved Coupling Insert True × Termination Size: 3/8" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD24612BSPT CAD Details Available HFCD24612BSPT 3/8 BSPT Valved Coupling Insert True × Termination Size: 3/8" Termination Type: BSPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC24612BSPT CAD Details Available HFC24612BSPT 3/8 BSPT Non-Valved Coupling Insert False × Termination Size: 3/8" Termination Type: BSPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD24812 CAD Details Available HFCD24812 1/2 NPT Valved Coupling Insert True × Termination Size: 1/2" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC24812 CAD Details Available HFC24812 1/2 NPT Non-Valved Coupling Insert True × Termination Size: 1/2" Termination Type: NPT Thread Mounting Option: Thread Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD421212 CAD Details Available HFCD421212 3/4" Hose Barb Valved Panel Mount Coupling Insert True × Termination Size: 3/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD42612 CAD Details Available HFCD42612 3/8" Hose Barb Valved Panel Mount Coupling Insert False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC42612 CAD Details Available HFC42612 3/8" Hose Barb Non-Valved Panel Mount Coupling Insert False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD42812 CAD Details Available HFCD42812 1/2" Hose Barb Valved Panel Mount Coupling Insert False × Termination Size: 1/2" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC42812 CAD Details Available HFC42812 1/2" Hose Barb Non-Valved Panel Mount Coupling Insert False × Termination Size: 1/2" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD431212 CAD Details Available HFCD431212 3/4" Elbow Hose Barb Valved Panel Mount Coupling Insert False × Termination Size: 3/4" Termination Type: Elbow Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFCD43812 CAD Details Available HFCD43812 1/2" Elbow Hose Barb Valved Panel Mount Coupling Insert False × Termination Size: 1/2" Termination Type: Elbow Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC43812 CAD Details Available HFC43812 1/2" Elbow Hose Barb Non-Valved Panel Mount Coupling Insert False × Termination Size: 1/2" Termination Type: Elbow Hose Barb Mounting Option: Panel Mount Material Type: Polypropylene Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC312 CAD Details Available HFC312 HFC Cap False × Termination Type: Caps & Plugs Mounting Option: Free Floating Material Type: PVC Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
HFC312L CAD Details Available HFC312L HFC Tethered Cap False × Termination Type: Caps & Plugs Mounting Option: Free Floating Material Type: PVC Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
694300 CAD Details Available 694300 Panel Nut (HFC) False × Termination Type: Other Material Type: Polysulfone Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
621200 621200 Panel Mount Gasket (HFC35 & 57, HFC12) False × Termination Type: Other Material Type: EPDM Valved?: No See Full Product Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare