DrumQuik® Universal Dispensing Adapter

See DrumQuik® Universal Dispensing Adapter Products

DrumQuik Universal Dispensing Adaptors (UDA) are changing the world of chemical management. DrumQuik UDA are specifically designed for end-user applications. The DrumQuik UDA allows safer connections to drums and IBCs but can also be used with containers such as Nalgene caps and jerry cans with cap-style closures. Universal Dispensing Adaptors are also the preferred solution in applications where a dip-tube will be re-used or moved between multiple containers.

DrumQuik UDA mates with common containers, bung plugs and caps. The adapter ports enable simultaneous chemical extraction, venting or application of blanket gas. A third port can be used to recirculate priming chemical to the container in metering pump applications. DrumQuik 3-Port UDA facilitates easy, spill-free drum changeouts and offers unprecedented flexibility in a closed system for safely dispensing chemicals. Optional system components including foot valves, air filters and vent check valves are also available.

FeaturesBenefits
Quick connect/disconnectFaster container change-outs
Automatic shutoff valveStops flow when disconnected
Disposable container insertReduces chemical exposure and messy handlig

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psig
Temperature: -32°to 120°F (0°to 49°C)

Materials

Main components: Natural, virgin polypropylene (3-Port UDA uses FDA approved and animal free polypropylene)
O-rings: UDA: none, 3-Port UDA: Food grade EPDM (FKM optional)
Lubricants: None used
Coupler: Virgin polypropylene
Spring (coupler only): 316 stainless steel, Hastelloy C, virgin PEEK UHP, PPS or Teflon encapsulated 316 stainless steel (TESS)
Number of ports: UDA: none, 3-Port UDA: three; one 1/2" female NPT liquid port, one 1/4" female NPT vent port and one 3/8" NPT Recirculation Port
Thread: UDA: presses into HFC, NSH & ChemQuik Series 3/4" male NPT terminations , 3-Port: 3/4" male NPT
Dip-tube length: UDA: polypropylene 37" (889mm) or 55" (1397mm), 3-Port: HDPE, use standard DrumQuik PRO or PUR dip-tubes

Torque specifications

2" Buttress: 20ft-lbs (27 N m)
BCS 56x4: 20ft-lbs (27 N m)
2" NPS (plastic drum): 20ft-lbs (27 N m)
2" NPS (steel drum): 15ft-lbs (20 N m)
Shipping plug: hand tight
Note: The torque specifications listed above are general recommendations which may need to be adjusted + or – depending on specific application.
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

/

Filters

No available filters

2621400

2621400

Pipe Plug, 3/8 NPT (DrumQuik PRO)

DQUDA3P

DQUDA3P

3-Port UDA Adaptor Bulk Packaged

DQUDA3PKIT

DQUDA3PKIT

3-Port UDA Adaptor Kit includes EPDM O-Ring, Locking Nut, 35.5" (905mm) Dip-tube, 1/2" x 3/8" and 1/2" x 1/4" Reducer Bushings and 1/4" and 3/8" NPT Plugs

DQUDA3PKIT202

DQUDA3PKIT202

3-Port UDA Adaptor Kit includes FKM (Viton®) O-Ring, Locking Nut, 35.5" (905mm) Dip-tube, 1/2" x 3/8" and 1/2" x 1/4" Reducer Bushings and 1/4" and 3/8" NPT Plugs

2717000

2717000

AS568-214 EPDM, 3 Port UDA, Bulk Packaged O-Ring

2717100

2717100

AS568-214 FKM (Viton®), 3 Port UDA, Bulk Packaged O-Ring