Operating Conditions (Fluid Transfer) Pressure: Vacuum to 120 psi, 8.3 bar Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous Materials: Main components and valves: Acetal Thumb Latch: Acetal Valve spring: 316 stainless steel O-rings: Buna-N Other Color: Natural white with charcoal or light gray latch Tubing range: 1/4" - 3/8", 6.4mm to 9.5mm Cv Value Cv ~ 1.28 (18.44) max Cv ~ 0.80 (11.53) max Cv ~ 0.70 (10.09) max Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.
42000 42000 1/4 Female Flare Non-Valved In-Line Coupling Body Assembly (APC NSF) False × Termination Size: 1/4" Termination Type: Female Flare Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
9204300 9204300 1/4 PTF Non-Valved In-Line Coupling Body (APC13004 NSF) True × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
42100 CAD Details Available 42100 1/4 Valved In-Line Coupling Body with Shroud (APCD17004SH NSF) True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
40700 CAD Details Available 40700 1/4 Hose Barb Non-Valved In-Line Coupling Body (APC17004 NSF) True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
42200 CAD Details Available 42200 3/8 Valved In-Line Coupling Body with Shroud (APCD17006SH NSF) True × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
40800 CAD Details Available 40800 3/8 Hose Barb Non-Valved In-Line Coupling Body (APC17006 NSF) False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
43300 CAD Details Available 43300 3/8 PTF Valved In-Line Coupling Body with Shroud (APCD13006SH NSF) False × Termination Size: 3/8" Termination Type: PTF Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
45500 45500 5/8 UNF Female Valved Coupling Body (NSF) False × Termination Size: 3/8" Termination Type: Flare Mounting Option: Thread Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
45600 CAD Details Available 45600 1/4 MNPT Valved Coupling Body (APCD10004 NSF) False × Termination Size: 1/4" Termination Type: NPT Thread Mounting Option: Thread Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
44400 CAD Details Available 44400 1/4 NPT Non-Valved Coupling Body (APC10004 NSF) False × Termination Size: 1/4" Termination Type: NPT Thread Mounting Option: Thread Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
45700 CAD Details Available 45700 3/8 NPT Valved Coupling Body (APCD10006 NSF) False × Termination Size: 3/8" Termination Type: NPT Thread Mounting Option: Thread Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
49200 CAD Details Available 49200 3/8 NPT Non-Valved Coupling Body (APC10006 NSF) False × Termination Size: 3/8" Termination Type: NPT Thread Mounting Option: Thread Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
46000 46000 1/4 Compression Valved In-Line Coupling Body (NSF) False × Termination Size: 1/4" Termination Type: Compression Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
9203800 9203800 1/4 Comp Non-Valved Coupling Body (APC NSF) False × Termination Size: 1/4" Termination Type: Compression Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
9208200 CAD Details Available 9208200 1/4 Hose Barb Valved Panel Mount Coupling Body (APCD16004 NSF) False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
9207900 CAD Details Available 9207900 1/4 Hose Barb Non-Valved Panel Mount Coupling Body (APC16004 NSF) False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
9208400 CAD Details Available 9208400 3/8 Hose Barb Valved Panel Mount Coupling Body (APCD16006 NSF) False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
9208100 9208100 3/8 Hose Barb Non-Valved Panel Mount Coupling Body NSF APC False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Panel Mount Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
9203400 9203400 1/4 Tube Stub Non-Valved Coupling Insert (APC NSF) False × Termination Size: 1/4" Termination Type: Other Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
42400 CAD Details Available 42400 1/4 NPT Valved Coupling Insert (APCD24004 NSF) True × Termination Size: 1/4" Termination Type: NPT Thread Mounting Option: Thread Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
42300 CAD Details Available 42300 1/4 NPT Non-Valved Coupling Insert (APC24004 NSF) False × Termination Size: 1/4" Termination Type: NPT Thread Mounting Option: Thread Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
42600 CAD Details Available 42600 1/4 Hose Barb Valved In-Line Coupling Insert (APCD22004 NSF) True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
42800 CAD Details Available 42800 1/4 Hose Barb Valved Elbow Coupling Insert (APCD23004 NSF) False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
40900 CAD Details Available 40900 1/4 Hose Barb Non-Valved In-Line Coupling Insert (APC22004 NSF) True × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
46200 CAD Details Available 46200 1/4 Hose Barb Non-Valved Elbow Coupling Insert (APC23004NSF) False × Termination Size: 1/4" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
42700 CAD Details Available 42700 3/8 Hose Barb Valved In-Line Coupling Insert (APCD22006 NSF) True × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
42900 CAD Details Available 42900 3/8 Hose Barb Valved Elbow Coupling Insert (APCD23006 NSF) False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
41000 CAD Details Available 41000 3/8 Hose Barb Non-Valved In-Line Coupling Insert (APC22006 NSF) False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
44700 CAD Details Available 44700 3/8 Hose Barb Non-Valved Elbow Coupling Insert (APC23006 NSF) False × Termination Size: 3/8" Termination Type: Hose Barb Mounting Option: Free Floating Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
43000 CAD Details Available 43000 1/4 PTF Valved Elbow Coupling Insert (APCD21004 NSF) False × Termination Size: 1/4" Termination Type: PTF Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
43100 CAD Details Available 43100 3/8 PTF Valved Elbow Coupling Insert (APCD21006 NSF) False × Termination Size: 3/8" Termination Type: PTF Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
43500 CAD Details Available 43500 3/8 PTF Valved In-Line Coupling Insert (APCD20006 NSF) False × Termination Size: 3/8" Termination Type: PTF Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
45000 45000 3/8 Compression Valved Coupling Insert (NSF) False × Termination Size: 3/8" Termination Type: Compression Mounting Option: Free Floating Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
48600 CAD Details Available 48600 3/8 NPT Valved Coupling Insert (APCD24006 NSF) False × Termination Size: 3/8" Termination Type: NPT Thread Mounting Option: Thread Material Type: Acetal Valved?: Yes See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare
42500 CAD Details Available 42500 3/8 NPT Non-Valved Coupling Insert (APC24006 NSF) False × Termination Size: 3/8" Termination Type: NPT Thread Mounting Option: Thread Material Type: Acetal Valved?: No See Full Product Details Download CAD Details Add to: Add to Cart Add to Quote Request Add to Order Template Compare