Error Showing Content - please login as admin for details.
Matériaux
Plage de pression
Choix de montage
Taille de la terminaison
À valve ?
Stérilisation
Type de terminaison
Option de joint d’étanchéité
Capacité RFID ?

Now entering the age of the MicroCNX® connectors

Scale up with A SIMPLER, MORE CONSISTENT SOLUTION

MicroCNX sterile connectors are proven to deliver flexibility, ease of use, less downtime and increased reliability and cost efficiencies, which can make them a better choice for system designers and processors.

  • Icon 4 x faster than Tube Welding
  • Icon 80% Labor Cost Savings
  • Icon No need for: Extra floor space; Equipment maintenance; or additional tools and materials

What are MicroCNX® Series Connectors?

The small-format MicroCNX series connectors increase process design flexibility by integrating with different tubing sizes and materials. Their robust design, including innovative valves and genderless format, provides uncompromising reliability. Aseptic MicroCNX connectors help manufacturers be more efficient, reduce time, lower total costs and mitigate risk.

A Simpler, More Consistent Solution

MicroCNX helps reduce risk when making small format connections.

  • Icon 1. No risk of a faulty weld
  • Icon 2. No risk of tube mismatch
  • Icon 3. No production delays due to the weld equipment downtime
  • Icon 4. No risk of equipment breaking down
  • Icon 5. No risk of tripping over the tube welder cart or electrical cord

The Connector for Cell and Gene Therapy

The MicroCNX® was the first of its kind to eliminate the need for cumbersome tube welding to make sterile closed connections of small-bore tubing. The series includes:

  1. MicroCNX® series connectors – standard version
    THE first aseptic, single-use connector on the market for small-format tubing, and the most efficient alternative to tube welding.
  2. MicroCNX® ULT
    THE connectors solution for cryogenic freezing applications.
  3. MicroCNX® Nano
    The smallest aseptic connector on the market for CGT ensuring a fit into any freezing cassette used in CGT processing​
  4. MicroCNX Luer
    THE connector solution to move assemblies outside of the biosafety cabinet.

Find Out what MicroCNX Connector is Right for You

Find out what MicroCNX Connector is right for you

Check Out the Complete Line of CPC MicroCNX Sterile Micro-Connectors

DOWNLOAD A SPEC SHEET OR CAD DRAWINGS TODAY

Request More Information 

CPC utilise les informations que vous fournissez ici pour répondre à votre demande. Nous utilisons également ces informations pour créer de futures communications concernant nos produits et les actualités de notre société. Vous pouvez à tout moment choisir de redéfinir vos préférences ou de vous désabonner (« désinscription »).

Il suffit de remplir le formulaire pour les rapports de validation.

Formulaire de demande pour recevoir des rapports d’extraction.

Il faut essayer l’un de nos connecteurs stériles MicroCNX. Des échantillons sont à présent disponibles pour tous les connecteurs AseptiQuik. Demandez votre échantillon dès maintenant

Le catalogue de produits biopharmaceutiques de CPC est un guide de référence rapide pour tous les produits de transfert de fluides stériles de CPC’. Télécharger maintenant.

Pour rester informé des dernières informations de CPC, inscrivez-vous pour figurer sur notre liste de diffusion.