AseptiQuik® STC

See AseptiQuik® STC Products

AseptiQuik® STC Connectors integrate the AseptiQuik sterile connector and the Steam-Thru® II SIP connector, giving manufacturers flexibility between hybrid stainless steel and single-use processing equipment. The AseptiQuik STC connector combines either an AseptiQuik G, AseptiQuik S or AseptiQuik C sterile connector with a Steam-Thru II connection that can be mounted directly to stainless steel processing equipment via a sanitary termination. AseptiQuik STC connectors utilizing an AseptiQuik G or S sterile connector offer a genderless design, simplifying system integration at the aseptic connector end. AseptiQuik STC connectors utilizing an AseptiQuik C sterile connector allow system designers to incorporate a keyed female-to-male connection at the aseptic connector end.

The union of the two connectors into a single unit through a sanitary clamp allows an AseptiQuik sterile connection to be steamed on to stainless equipment via SIP. After the SIP cycle, a wide range of single-use systems can be connected. The SIP process can be done in advance allowing a quick and easy sterile connection to the AseptiQuik half without having to wait 30-60 minutes for SIP prior to harvest.

Assets & Downloads

Features Benefits
AseptiQuik design Innovative three-step connection process reduces risk of operator error
Genderless Design Eases integration of single-use systems with universal mating between AseptiQuik G Connectors
Robust Construction Repeatable and reliable performance with no additional hardware required
Patented Steam Valve Design Allows sterile connection and disconnection to stainless equipment and permits a high media flow rate.
Sanitary Interface Between the Two Connectors More secure connection than tubing with cable ties
CPC Click

Audible confirmation of assembly steps

Market Availability Open access through multiple supply chain partners

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Steam Position
Temperature: 39°F to 104°F (4°C to 40°C)
Pressure: Up to 35 psi, 2.4 bar (Steam-Thru II)
Flow Position
Temperature: 39°F to 104°F (4°C to 40°C)
Pressure: Vacuum to 20 psi, 1.4 bar

Sterilization

Full Connector Assembly (Choose 1)
Gamma: Up to 50 kGy irradiation
Autoclave: Up to 265°F (129°C) for a total of 60 minutes
Steam-In-Place (SIP)
Steam-Thru II: Up to 275°F/135°C (up to ~31psig) for 60 minutes
Note: Steam pressures are estimated based upon information in Steam Tables found in literature

Termination Sizes

Sizes: ¾" and 1 ½" sanitary

Materials

Main Components: AseptiQuik - Polycarbonate (white), USP Class VI
Steam-Thru II - Polysulfone (amber tint), USP Class VI
Seals: Silicone (clear), platinum-cured, USP Class VI
Pull Tabs: Polycarbonate (blue, standard version), USP Class VI
Polycarbonate (white, HT version), USP Class VI
Caps: Polypropylene (clear), USP Class VI
Membrane: Polyethylene (standard version), USP Class VI
Hydrophobic polyethersulfone (HT versions), USP Class VI
Clamp: Nylon 66 (white), USP Class VI
Removable Sleeve: Polycarbonate

Cv Value

AQS STCII CV Value 1-2
AQG STCII CV Value 3-9
AQC STCII CV Value 3-9
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.

Products

/

Filters

No available filters