General Purpose
Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

APC NSF

See APC NSF Products

The 1/4" flow APC NSF couplings feature a plastic thumb latch, fewer moving parts and a smooth contoured design to deliver ease-of-use and excellent flow in a compact size. The patented APC Series has been expanded to include couplings with valves and thumb latch shrouds. A more rugged design on some models adds durability to increase the APC's application range.

APC NSF listed versions are suitable for use with condiment and beverage applications.

Features Benefits
Plastic thumb latch No exposed metal parts
Shrouded thumb latch Protects against accidental disconnects
Integral terminations Fewer leak points, shorter assemblies, faster installations
Compatible Mates with most EFC couplings

Specifications & Cv Value

Operating Conditions (Fluid Transfer)

Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: -40°F to 180°F continuous, -40°C to 82°C continuous

Materials:

Main components and valves: Acetal
Thumb Latch: Acetal
Valve spring: 316 stainless steel
O-rings: Buna-N

Other

Color: Natural white with charcoal or light gray latch
Tubing range: 1/4" - 3/8", 6.4mm to 9.5mm

Cv Value

Cv ~ 1.28 (18.44) max
Cv ~ 0.80 (11.53) max
Cv ~ 0.70 (10.09) max
Cv values are based on gpm and psi, and Ipm and bar (shown in parentheses).
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graphs above as a guide.

Products

/

Filters

No available filters

40700

40700

1/4 Hose Barb Non-Valved In-Line Coupling Body (APC17004 NSF)

40800

40800

3/8 Hose Barb Non-Valved In-Line Coupling Body (APC17006 NSF)

42000

42000

1/4 Female Flare Non-Valved In-Line Coupling Body Assembly (APC NSF)

42100

42100

1/4 Valved In-Line Coupling Body with Shroud (APCD17004SH NSF)

42200

42200

3/8 Valved In-Line Coupling Body with Shroud (APCD17006SH NSF)

43300

43300

3/8 PTF Valved In-Line Coupling Body with Shroud (APCD13006SH NSF)

44400

44400

1/4 NPT Non-Valved Coupling Body (APC10004 NSF)

45500

45500

5/8 UNF Female Valved Coupling Body (NSF)

45600

45600

1/4 MNPT Valved Coupling Body (APCD10004 NSF)

45700

45700

3/8 NPT Valved Coupling Body (APCD10006 NSF)

46000

46000

1/4 Compression Valved In-Line Coupling Body (NSF)

49200

49200

3/8 NPT Non-Valved Coupling Body (APC10006 NSF)

9203800

9203800

1/4 Comp Non-Valved Coupling Body (APC NSF)

9204300

9204300

1/4 PTF Non-Valved In-Line Coupling Body (APC13004 NSF)

9207900

9207900

1/4 Hose Barb Non-Valved Panel Mount Coupling Body (APC16004 NSF)

9208100

9208100

3/8 Hose Barb Non-Valved Panel Mount Coupling Body NSF APC

9208200

9208200

1/4 Hose Barb Valved Panel Mount Coupling Body (APCD16004 NSF)

9208400

9208400

3/8 Hose Barb Valved Panel Mount Coupling Body (APCD16006 NSF)

40900

40900

1/4 Hose Barb Non-Valved In-Line Coupling Insert (APC22004 NSF)

41000

41000

3/8 Hose Barb Non-Valved In-Line Coupling Insert (APC22006 NSF)

42300

42300

1/4 NPT Non-Valved Coupling Insert (APC24004 NSF)

42400

42400

1/4 NPT Valved Coupling Insert (APCD24004 NSF)

42500

42500

3/8 NPT Non-Valved Coupling Insert (APC24006 NSF)

42600

42600

1/4 Hose Barb Valved In-Line Coupling Insert (APCD22004 NSF)

42700

42700

3/8 Hose Barb Valved In-Line Coupling Insert (APCD22006 NSF)

42800

42800

1/4 Hose Barb Valved Elbow Coupling Insert (APCD23004 NSF)

42900

42900

3/8 Hose Barb Valved Elbow Coupling Insert (APCD23006 NSF)

43000

43000

1/4 PTF Valved Elbow Coupling Insert (APCD21004 NSF)

43100

43100

3/8 PTF Valved Elbow Coupling Insert (APCD21006 NSF)

43500

43500

3/8 PTF Valved In-Line Coupling Insert (APCD20006 NSF)

44700

44700

3/8 Hose Barb Non-Valved Elbow Coupling Insert (APC23006 NSF)

45000

45000

3/8 Compression Valved Coupling Insert (NSF)

46200

46200

1/4 Hose Barb Non-Valved Elbow Coupling Insert (APC23004NSF)

48600

48600

3/8 NPT Valved Coupling Insert (APCD24006 NSF)

9203400

9203400

1/4 Tube Stub Non-Valved Coupling Insert (APC NSF)