Material
Pressure Range
Mounting Options
Termination Size
Valved?
Sterilization
Termination Type
Seal Options
RFID Enabled

Everis LQ6

See Everis LQ6 Products

The Everis LQ6 Series fittings feature 3/8” flow for liquid cooling of electronics applications. Everis® LQ6 connectors offer a high-flow capacity to optimize system performance. They provide ultra-reliable, dripless connections and disconnections to protect valuable equipment. Everis LQ6 fittings use patent pending valve technology that eliminates drips and are designed for long-term use. FKM and EPDM seals are standard options for compatibility with dielectric or glycol/water coolants. For other material and termination options see your regional CPC sales representative.

Assets & Downloads

 
Features Benefits

Non-spill design

Disconnect under pressure with no spills

Redundant sealing when connected

Extra protection from leaks

Color-coding Instant visual difference in cooling lines

No seal friction in connected state

Ultra-reliable protection from drips at disconnect even after long periods in connected state

Enhanced latch design

Easy to see orientation on manifolds and tubing

Lower ergonomic profile

Meet size requirements for space-constrained electronics

Specifications & Cv Value

 
Pressure: Vacuum to 120 psi, 8.3 bar
Temperature: 0°F to 240°F (-17°C to 115°C)

Maximum Flow at Disconnect
4.0 gal/min, 15.1 L/min

Materials:
Main housing components: Chrome-plated brass
Valves and thumb latch: Polysulfone
Valve spring (wetted): 302 stainless steel
External spring: 302 stainless steel
Seals: EPDM

Color:
Chrome with Cool Blue or Chrome with Warm Red

Tubing Sizes:
3/8" to 1/2" ID, 9.5mm to 12.7mm ID

Lubricants:
Krytox® PFPE

Spillage:

<0.03 cc per disconnect rated at 0 psi

<0.03 cc per disconnect rated at 120 psi

Inclusion:

<0.02 cc per connect
LQ6 Force to connectLQ6-Water-Flow-0-2
LQ6 water flow 0-20GPM
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.

Products

/

Filters

No available filters

LQ6D10006BLU

LQ6D10006BLU

3/8" Flow Everis LQ6 with 3/8" NPT, Valved In-Line Liquid Cooling Coupling Body, Cool Blue

LQ6D10006RED

LQ6D10006RED

3/8" Flow Everis LQ6 with 3/8" NPT, Valved In-Line Liquid Cooling Coupling Body, Warm Red

LQ6D13008BLU

LQ6D13008BLU

3/8" Flow Everis LQ6 with 3/8" ID x 1/2" OD PTF, Valved In-Line Liquid Cooling Coupling Body, Cool Blue

LQ6D13008RED

LQ6D13008RED

3/8" Flow Everis LQ6 with 3/8" ID x 1/2" OD PTF, Valved In-Line Liquid Cooling Coupling Body, Warm Red

LQ6D17006BLU

LQ6D17006BLU

3/8" Flow Everis LQ6 with 3/8" Hose Barb, Valved In-Line Liquid Cooling Coupling Body, Cool Blue

LQ6D17006LBLU

LQ6D17006LBLU

3/8" Flow Everis LQ6 with 3/8" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Body, Cool Blue

LQ6D17006LRED

LQ6D17006LRED

3/8" Flow Everis LQ6 with 3/8" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Body, Warm Red

LQ6D17006RED

LQ6D17006RED

3/8" Flow Everis LQ6 with 3/8" Hose Barb, Valved In-Line Liquid Cooling Coupling Body, Warm Red

LQ6D17008BLU

LQ6D17008BLU

3/8" Flow Everis LQ6 with 1/2" Hose Barb, Valved In-Line Liquid Cooling Coupling Body, Cool Blue

LQ6D17008LBLU

LQ6D17008LBLU

3/8" Flow Everis LQ6 with 1/2" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Body, Cool Blue

LQ6D17008LRED

LQ6D17008LRED

3/8" Flow Everis LQ6 with 1/2" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Body, Warm Red

LQ6D17008RED

LQ6D17008RED

3/8" Flow Everis LQ6 with 1/2" Hose Barb, Valved In-Line Liquid Cooling Coupling Body, Warm Red

LQ6D30006BLU

LQ6D30006BLU

3/8" Flow Everis LQ6 with 3/8" SAE thread, Valved In-Line Liquid Cooling Coupling Body, Cool Blue

LQ6D30006RED

LQ6D30006RED

3/8" Flow Everis LQ6 with 3/8" SAE thread, Valved In-Line Liquid Cooling Coupling Body, Warm Red

LQ6D30008BLU

LQ6D30008BLU

3/8" Flow Everis LQ6 with 1/2" SAE thread, Valved In-Line Liquid Cooling Coupling Body, Cool Blue

LQ6D30008RED

LQ6D30008RED

3/8" Flow Everis LQ6 with 1/2" SAE thread, Valved In-Line Liquid Cooling Coupling Body, Warm Red

LQ6D31006BLU

LQ6D31006BLU

3/8" Flow Everis LQ6 with 3/8" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Body, Cool Blue

LQ6D31006RED

LQ6D31006RED

3/8" Flow Everis LQ6 with 3/8" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Body, Warm Red

LQ6D31008BLU

LQ6D31008BLU

3/8" Flow Everis LQ6 with 1/2" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Body, Cool Blue

LQ6D31008RED

LQ6D31008RED

3/8" Flow Everis LQ6 with 1/2" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Body, Warm Red

LQ6D20008BLU

LQ6D20008BLU

3/8" Flow Everis LQ6 with 3/8" ID x 1/2" OD PTF, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

LQ6D20008RED

LQ6D20008RED

3/8" Flow Everis LQ6 with 3/8" ID x 1/2" OD PTF, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

LQ6D22006BLU

LQ6D22006BLU

3/8" Flow Everis LQ6 with 3/8" Hose Barb, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

LQ6D22006LBLU

LQ6D22006LBLU

3/8" Flow Everis LQ6 with 3/8" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

LQ6D22006LRED

LQ6D22006LRED

3/8" Flow Everis LQ6 with 3/8" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

LQ6D22006RED

LQ6D22006RED

3/8" Flow Everis LQ6 with 3/8" Hose Barb, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

LQ6D22008BLU

LQ6D22008BLU

3/8" Flow Everis LQ6 with 1/2" Hose Barb, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

LQ6D22008LBLU

LQ6D22008LBLU

3/8" Flow Everis LQ6 with 1/2" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

LQ6D22008LRED

LQ6D22008LRED

3/8" Flow Everis LQ6 with 1/2" Locking Hose Barb, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

LQ6D22008RED

LQ6D22008RED

3/8" Flow Everis LQ6 with 1/2" Hose Barb, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

LQ6D24006BLU

LQ6D24006BLU

3/8" Flow Everis LQ6 with 3/8" NPT, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

LQ6D24006RED

LQ6D24006RED

3/8" Flow Everis LQ6 with 3/8" NPT, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

LQ6D46006BLU

LQ6D46006BLU

3/8" Flow Everis LQ6 with 3/8" SAE thread, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

LQ6D46006RED

LQ6D46006RED

3/8" Flow Everis LQ6 with 3/8" SAE thread, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

LQ6D46008BLU

LQ6D46008BLU

3/8" Flow Everis LQ6 with 1/2" SAE thread, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

LQ6D46008RED

LQ6D46008RED

3/8" Flow Everis LQ6 with 1/2" SAE thread, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

LQ6D47006BLU

LQ6D47006BLU

3/8" Flow Everis LQ6 with 3/8" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

LQ6D47006RED

LQ6D47006RED

3/8" Flow Everis LQ6 with 3/8" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Insert, Warm Red

LQ6D47008BLU

LQ6D47008BLU

3/8" Flow Everis LQ6 with 1/2" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Insert, Cool Blue

LQ6D47008RED

LQ6D47008RED

3/8" Flow Everis LQ6 with 1/2" G-thread/BSPP, Valved In-Line Liquid Cooling Coupling Insert, Warm Red